Radar
Products and reference designs
Radar
Overview
Our integrated circuits and reference designs help you design radio detection and ranging (RADAR) systems with the performance, power and size needed in the L, S, C and X bands. Our high-speed signal chains provide the foundation to build systems that maximize both signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR).
Design requirements
RADAR systems often require:
- Direct radio frequency (RF) sampling to achieve high bandwidth and dynamic range in L, S and C bands.
- High levels of integration and low power for X band system size requirements.
- Synchronized, ultra-low phase noise clocks for element level, phased-array applications.
- Low-noise power supply for sensitive RF components.
Extend the capabilities of this application
Block diagram
Find products and reference designs for your system.
Complete radar system
Calibration force
Amplifiers (6)
General-purpose op amps
-
TLV9044—Quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA)
-
TL074H—Quad, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation
-
LM2904B—Dual, 36-V, 1.2-MHz operational amplifier with -40°C to 125°C operation
-
TLV9102—Dual, 16-V, 1.1-MHz, low-power operational amplifier
-
TLV9002—Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications
-
TLV9001—One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier
Data converters (3)
Precision DACs (≤10 MSPS)
-
DAC53204—10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator
-
DAC121S101—12-Bit Micro Power, RRO Digital-to-Analog Converter
-
DAC53001—10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator
Technical documentation
No results found. Please clear your search and try again.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.