TIDEP0022
ARM MPU with Integrated BiSS C Master Interface Reference Design
TIDEP0022
Overview
Implementation of BiSS C Master protocol on Industrial Communication Sub-System (PRU-ICSS). The design provides full documentation and source code for Programmable Realtime Unit (PRU).
Features
- BiSS C Master protocol running on ICSS
- Interface speed of 1, 2, 5 and 10 MHz
- 8x oversampled input capture
- Line delay compensation with filtered sample point
- De-bouncing filter on oversampled input
- Variable frame format with crc check
- Command (CDS/CDM) interface
- Supports up to 100 m cable
- Runs on AM335x and AM437x with ICSS
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
SN74AVC1T45 — Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs
Data sheet: PDF | HTMLSN74AVC4T245 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting
Data sheet: PDF | HTMLSN74LVC8T245 — 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and Three-State Outputs
Data sheet: PDF | HTMLSN74AVC2T244 — Dual-Bit Dual-Supply Bus Transceiver
Data sheet: PDF | HTMLSN65HVS882 — 34-V, 8-channel digital-input serializer for industrial automation & process control
Data sheet: PDFSN74LV244A — Eight-channel 2-V to 5.5-V buffers with tri-state outputs
Data sheet: PDF | HTMLSN74LVC1G07 — Single 1.65-V to 5.5-V buffer with open-drain outputs
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | BiSS-C Interface Master Design Guide (Rev. A) | Feb. 08, 2016 | |
Technical article | Designing an EMC-compliant interface to motor position encoders – Part 6 | PDF | HTML | Nov. 20, 2015 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.