MSP-EXP430FR5739
MSP-EXP430FR5739 experimenter board
MSP-EXP430FR5739
概要
特長
- Integrated MSP430FR5739 :
- 16KB FRAM / 1KB SRAM
- 16-Bit RISC Architecture up to 8-MHz
- 2x Timer_A Blocks, 3x Timer_B Block
- 1x USCI (UART/SPI/IrDA/I2C ) Blocks, 16Ch 10-Bit ADC12_B, 16Ch Comp_D, 32 I/Os
- 3 axis accelerometer
- NTC Thermister
- 8 Display LED's
- Footprint for additional through-hole LDR sensor
- 2 User input Switches
- Connections
- Connection to MSP-EXP430F5438
- Connection to most Wireless Daughter Cards (CCxxxx RF)
- User Experience
- Preloaded with out-of-box demo code
- 4 Modes to test FRAM features:
- Mode 1 - Max write speed
- Mode 2 - Flash write speed emulation
- Mode 3 - Fast sampling with writes using accelerometer
- Mode 4 - Fast sampling with writes using Thermistor
- Mode 1 & Mode 2 include ULP option to turn off display & optimize for power management
Low-power MCUs
購入と開発の開始
MSP-EXP430FR5739 — MSP-EXP430FR5739 experimenter board
MSP-EXP430FR5739 — MSP-EXP430FR5739 experimenter board
MSP430-ACADEMY — MSP430™ academy
サポート対象の製品とハードウェア
製品
Low-power MCUs
センシング マイコン
車載ボディおよびライティング マイコン
ハードウェア開発
評価ボード
開発キット
MSP430-ACADEMY — MSP430™ academy
製品
Low-power MCUs
センシング マイコン
車載ボディおよびライティング マイコン
ハードウェア開発
評価ボード
開発キット
リリース情報
MSP430™ Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 microcontroller portfolio.
SLAC492 — MSP-EXP430FR5739 Software and Source Code
サポート対象の製品とハードウェア
SLAC492 — MSP-EXP430FR5739 Software and Source Code
リリース情報
MSP-GANG-SOFTWARE — MSP-GANG ソフトウェア
サポート対象の製品とハードウェア
製品
Low-power MCUs
センシング マイコン
汎用マイコン
車載ボディおよびライティング マイコン
ハードウェア開発
評価ボード
開発キット
MSP-GANG-SOFTWARE — MSP-GANG ソフトウェア
MSP-GANG Installer 1.03.09.00
製品
Low-power MCUs
センシング マイコン
汎用マイコン
車載ボディおよびライティング マイコン
ハードウェア開発
評価ボード
開発キット
資料
MSP-GANG Manifest
リリース情報
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
- Quickly and reliably program Flash or FRAM-based MSP devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode Programming while connected to PC using the MSP GANG Programmer GUI
- Program from Image: An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
- Programming from Script: Enables developers to automate more complicated programming procedures.
- Intuitive GUI for configuring, programming and testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports MSPM0/MSP430/MSP432 devices
最新情報
- Added low-power mode debug support for MSPM0
SLAC502 — MSP-EXP430FR5739 Experimenter Board PCB Design Files
サポート対象の製品とハードウェア
SLAC502 — MSP-EXP430FR5739 Experimenter Board PCB Design Files
リリース情報
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| アプリケーション・ノート | C Implementation of Cryptographic Algorithms (Rev. C) | PDF | HTML | 2021/07/15 | |||
| ユーザー・ガイド | MSP Debuggers User's Guide (Rev. O) | PDF | HTML | 2020/04/24 | |||
| 証明書 | MSP-EXP430FR5739 EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ホワイト・ペーパー | Microcontrollers in Optical Networking | 2012/08/21 | ||||
| ユーザー・ガイド | MSP-EXP430FR5739 FRAM Experimenter Board User's Guide (Rev. B) | 2012/02/09 | ||||
| ユーザー・ガイド | MSP-EXP430FR5739 Quick Start Guide | 2011/08/08 |