LP-MSPM0C1104 はプロトタイプの評価基板であり、数量限定で提供しています
LP-MSPM0C1104
MSPM0C1104 24MHz の Arm® Cortex®-M0+ マイコン向け、LaunchPad™ 開発キット
LP-MSPM0C1104
概要
LP-MSPM0C1104 LaunchPad™ 開発キットは、MSPM0C1104 をベースとする、使いやすい評価基板 (EVM) です。プログラミングとデバッグを行うためのオンボード デバッグ プローブなど、MSPM0C1104 M0+ マイコン プラットフォームの開発を開始するために必要なすべての機能を、より小型のフォーム ファクタに搭載しています。このボードは 2 個のボタンと 1 個の LED を搭載しています。
特長
- オンボード デバッガ プローブ
- 赤の LED
- ユーザー入力ボタン
Arm Cortex-M0+ マイコン
購入と開発の開始
LP-MSPM0C1104 — MSPM0C1104 LaunchPad development kit for 24-MHz Arm Cortex-M0+ MCU
MSP-GANG-SOFTWARE — MSP-GANG ソフトウェア
MSP-GANG-SOFTWARE — MSP-GANG ソフトウェア
MSP-GANG Installer 1.03.09.00
製品
Arm Cortex-M0+ マイコン
MSP430 マイコン
ハードウェア開発
評価ボード
開発キット
ドキュメント
MSP-GANG Manifest
リリース情報
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
- Quickly and reliably program Flash or FRAM-based MSP devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode Programming while connected to PC using the MSP GANG Programmer GUI
- Program from Image: An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
- Programming from Script: Enables developers to automate more complicated programming procedures.
- Intuitive GUI for configuring, programming and testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports MSPM0/MSP430/MSP432 devices
最新情報
- Added low-power mode debug support for MSPM0
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
MSPM0 SDK for Windows
MSPM0 SDK for Linux
MSPM0 SDK for macOS
製品
Arm Cortex-M0+ マイコン
ハードウェア開発
評価ボード
ドキュメント
MSPM0 SDK Documentation Overview
MSPM0 SDK Manifest
リリース情報
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
- Support for MSPM0L11xx/L13xx, MSPM0G1x0x/G3x0x, MSPM0C110x, MSPS003FX, and MSPM0L122X/L22X
- DriverLib with optimized footprint and performance
- Motor control examples for Stepper, Brushed, Sensorless FOC, and Hall Sensored Trap
- EEPROM emulation library
- IQMath for fixed point math
- Boot Image Manager to add secure booting features
- Libraries and demos for multiple protocols, including DALI, SMBus, PMBus, 1-Wire, etc.
- and more...
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
最新情報
- Handled MSPM0C110X ADC errata with new ADC and FactoryRegion DriverLib APIs
- Fixed variety of Timer DriverLib API bugs
- Updated SysConfig TIMER modules with improvements and fixes for channel configuration
- Updated Sensorless FOC BLDC Motor Control Library with bug fixes and new features
- Updated FlashCTL DriverLib APIs with improvements
- Added documentation for OpenOCD support for MSPM0
- Refer to the Release Notes for more details
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
Link to Windows single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for all other families.
Link to Linux single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for all other families.
Link to OS X single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for all other families.
製品
Arm Cortex-M0+ マイコン
Sub-1GHz ワイヤレス・マイコン
車載ワイヤレス接続製品
低消費電力 2.4GHz 製品
他のワイヤレス製品
MSP430 マイコン
C2000 リアルタイム・マイコン
Arm Cortex-R マイコン
Arm ベースのプロセッサ
車載ミリ波レーダー・センサ
産業用ミリ波レーダー・センサ
ハードウェア開発
評価ボード
リリース情報
CCS Theia v1.4.1 is a patch release based on CCS Theia v1.4.0, with the goal to improve the user experience through the updated Getting Started actions for some device families.
最新情報
- Updated the Getting Started metadata for various device families to improve the user experience.
LP-MSPM0C1104-OOBE — Out-of-box experience GUI for LP-MSPM0C1104
LP-MSPM0C1104-OOBE — Out-of-box experience GUI for LP-MSPM0C1104
製品
Arm Cortex-M0+ マイコン
ハードウェア開発
評価ボード
リリース情報
The Out-of-Box Experience (OOBE) for the LP-MSPM0C1104 allows interaction with the MSPM0C1104 LaunchPad development kit running its out-of-box demo software.
The LaunchPad implements examples for a blinking LED and button counter.
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
EVM ユーザー ガイド (英語) | LP-MSPM0C1104 Evaluation Module User's Guide (Rev. B) | PDF | HTML | 2024年 5月 14日 | |||
製品概要 | Launch a Whole MCU System With LP-MSPM0C1104 LaunchPad™ | PDF | HTML | 2024年 1月 30日 |