SBAA274A September 2018 – March 2023 ADS1118 , ADS1119 , ADS1120 , ADS112C04 , ADS112U04 , ADS1146 , ADS1147 , ADS1148 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1246 , ADS1247 , ADS1248 , ADS124S06 , ADS124S08 , ADS125H02 , ADS1260 , ADS1261 , ADS1262 , ADS1263
Thermocouples are temperature measurement sensors that generate a voltage that changes over temperature. Thermocouples are constructed from two wire leads made from different metals. The wire leads are welded together to create a junction. As the temperature changes from the junction to the ends of the wire leads, a voltage develops across the junction.
Combinations of different metals create a variety of voltage responses. This leads to different types of thermocouples used for different temperature ranges and accuracies. Choosing a thermocouple often is a function of the measurement temperature range required in the application. Other considerations include the temperature accuracy, durability, conditions of use, and the expected service life.