SLAT163 July 2024 AFE43902-Q1 , AFE439A2 , AFE53902-Q1 , AFE539A4 , AFE539F1-Q1 , AFE639D2 , DAC43204 , DAC43401 , DAC43401-Q1 , DAC43701 , DAC43701-Q1 , DAC43901-Q1 , DAC43902-Q1 , DAC53001 , DAC53002 , DAC53004 , DAC53004W , DAC53202 , DAC53204 , DAC53204-Q1 , DAC53204W , DAC53401 , DAC53401-Q1 , DAC53701-Q1 , DAC539E4W , DAC539G2-Q1 , DAC63001 , DAC63002 , DAC63004 , DAC63004W , DAC63202 , DAC63202W , DAC63204 , DAC63204-Q1 , DAC63204W
Many systems require software to offer sophisticated performance. Applications for self-test in enterprise systems use voltage margining controlled by software to perform regular self-stress tests to check the health of the system. Closed-loop control, temperature compensation or biasing circuits rely on trivial software for sensing and control. Factory tuning and calibration of user-interfacing sub-systems or lighting applications heavily utilize software to perform such adjustments. Some applications that are responsible for human life or can potentially harm the user, require software-free fault-management. While discrete approach or application specific integrated circuit (ASIC) is used, this approach lacks basic intelligence.
Conventional discrete data converters and analog ASICs require a micro-controller unit (MCU) to provide full functionality and basic intelligence. Hardware engineers must deal with the overhead of software development, maintenance and in some cases regulatory approval when designs demand programmable logic. Lack of reusability is another issue that such a design creates. When there is a hardware change many steps must be taken to push the product to market: a requirement is due, updates are needed, additional testing must be done, and sometimes re-qualification is required. Such challenges often times prevent designers from system upgrades. For life-dependent products, the software can also cause some issues. Software faults can cause some unpredictable system behavior, while overloaded micro-controller can miss a vital interrupt or system fail signal. For such systems and teams, the software overhead outweighs the cost of using the MCUs. Any design that eliminates software development is desirable in these systems. Smart DACs and AFE provide software independence.
Because smart DACs eliminate the need for software, smart DACs fill the gap between DAC-based circuits, MCU-based circuits and entirely discrete circuits built with components like precision resistors, capacitors and inductors.
All trademarks are the property of their respective owners.
Smart DAC is a general purpose (GP) DAC with complementary features designed to simplify software. Typical smart DAC integrates the following features: