SLAT163 July   2024 AFE43902-Q1 , AFE439A2 , AFE53902-Q1 , AFE539A4 , AFE539F1-Q1 , AFE639D2 , DAC43204 , DAC43401 , DAC43401-Q1 , DAC43701 , DAC43701-Q1 , DAC43901-Q1 , DAC43902-Q1 , DAC53001 , DAC53002 , DAC53004 , DAC53004W , DAC53202 , DAC53204 , DAC53204-Q1 , DAC53204W , DAC53401 , DAC53401-Q1 , DAC53701-Q1 , DAC539E4W , DAC539G2-Q1 , DAC63001 , DAC63002 , DAC63004 , DAC63004W , DAC63202 , DAC63202W , DAC63204 , DAC63204-Q1 , DAC63204W

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1What is a Smart DAC?
  5. 2What is a Smart Analog Front End (AFE)?
  6. 3Smart DAC selection guide
  7. 4Smart AFE Selection Guide
  8. 5Applications
    1. 5.1 Lightning
      1. 5.1.1 Light Emitting Diode (LED) Biasing and Linear Fade-In Fade-Out
      2. 5.1.2 LED Biasing With LED Driver
      3. 5.1.3 Analog Thermal Foldback
        1. 5.1.3.1 Single Slope Thermal Foldback
        2. 5.1.3.2 Multi-Slope Thermal Foldback
      4. 5.1.4 Logarithmic Fade-In/Fade-Out
      5. 5.1.5 LED Sequencing
    2. 5.2 Control
      1. 5.2.1 Voltage Margining and Scaling With Voltage Output Smart DAC
      2. 5.2.2 Thermoelectric Cooling (TEC) Control
        1. 5.2.2.1 TEC Control Using DC/DC Driver
        2. 5.2.2.2 TEC control using h-Bridge driver
      3. 5.2.3 Analog Power Control (APC) of a Laser
      4. 5.2.4 Constant Power Control
    3. 5.3 Microcontroller Independent Fault Management and Communication
      1. 5.3.1 Programmable Comparator Using Smart DAC
      2. 5.3.2 GPI-to-PWM
      3. 5.3.3 If-Then-Else Logic
    4. 5.4 Driver
      1. 5.4.1 Lens Positioning Control for Camera Module Auto-Focus and Image Stabilization
      2. 5.4.2 Laser Drive
    5. 5.5 Miscellaneous Smart DAC Applications
      1. 5.5.1 Software-less Medical Alarm Generation
      2. 5.5.2 555 Timer

LED Biasing With LED Driver

Brightness of the LED is controlled by a LED driver which is regulated by a PWM signal. Using smart DAC PWM generation capability, the LED driver can be controlled without the need for software. Smart DAC uses the combination of a comparator and an integrated random function generator to create a PWM. Internal registers also allow the set up the amplitude and frequency of the generated signal. Since all of the configurations and registers values are stored in the non-volatile memory, there is no need for any software for such control.

Table 5-2 Design Implementation
 Hardware
                                        Block Diagram Figure 5-2 Hardware Block Diagram
Design Benefits Suggested device
  • Stand alone, software independent design
  • Consistent LED output across multiple platforms
End Equipment Design help