SLUAAJ0 February   2024 TPS51397A , TPS54308 , TPS54320 , TPS54350 , TPS54620 , TPS54622 , TPS54821 , TPS54824 , TPS563300 , TPS566231 , TPS566235 , TPS566238 , TPS568230 , TPS56C215 , TPS62933 , TPS62933F , TPS62933O

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Comparison of Feedback Sense Methods with Second Stage Filter
  6. 3Transfer Function Derivation of PCM Converter with Second Stage Filter and Hybrid Sense
  7. 4Overall Loop Model
  8. 5Zero and Pole Analysis
  9. 6Stability Design Method
  10. 7Design Example and Experimental Validation with TPS62933F
  11. 8Summary
  12. 9References
  13.   A Appendix

Overall Loop Model

After adding second stage filter, the transfer functions of the current inner loop are not changed from normal PCM buck converter. The expression of transfer function from control to inductor current Gci is given in the Loop Response Considerations in Peak Current Mode Buck Converter Design application note:

Equation 12. Gci(s)=i^L(s)v^COMP(s)=1Ri11+s×VSefSWL+0.5VIN-VORiVINRifSW

To prevent sub-harmonic oscillation, it is necessary to avoid the existence of right-half-plane poles in the inner-loop closed-loop transfer function, so the inductance constraint range obtained according to Equation 12 is:

Equation 13. L>RiVO-0.5VINVSefSW

Based on Figure 3-2, the open loop response of PCM buck converter with second stage filter and hybrid sense is:

Equation 14. Gopens=GEA(s) × Gci(s) × ZO(s) × GFB-TOTAL(s)

Substituting Equation 11 to Equation 14, we can get the open loop transfer function as:

Equation 15. Gopens=GEA(s) × Gci(s) × ZO(s) × GFF(s)+GFB(s)G2(s)

There is some simplification in the derivation of this small signal model, but it can mostly reflect the actual loop response, especially the response in middle frequency range near bandwidth affecting stability.

The small signal modeling accuracy is verified with TPS62933F under the operating condition: Vin=24V, Vout=1.2V, Iout=3A, Fsw=500kHz, L=2.2uH, Co=90uF, L2=20nH, C2=47uF, R1=5kohm, R2=10kohm, Cff=680pF.

The comparison of loop response between small signal model and simplis simulation for the converter with second stage filter is shown as Figure 4-1.

GUID-20231017-SS0I-KML5-0HBT-MW8GZW1PQDZZ-low.svgFigure 4-1 Comparison of Loop Response Between Small Signal Model and Simplis Simulation