SLUAAV0 April 2024 UCC27301A-Q1 , UCC27311A-Q1 , UCC27517 , UCC27517A , UCC27517A-Q1 , UCC27524 , UCC27614 , UCC27624 , UCC27624-Q1 , UCC27710 , UCC27712 , UCC27712-Q1 , UCC27714 , UCC44273 , UCC57108-Q1
Heating, ventilation, and air conditioning (HVAC) systems consist of subsystems that require a switching power device. Depending on the subsystem, different challenges arise when selecting a gate driver IC to drive the switching power device. This application note reviews the power factor correction (PFC), motor drive, and DC/DC switching converter stages in HVAC systems, summarizes the switching requirements for each stage, and provides examples of non-isolated gate drivers that can be used to drive the switching power devices found in the aforementioned stages.