SLUAAV0 April 2024 UCC27301A-Q1 , UCC27311A-Q1 , UCC27517 , UCC27517A , UCC27517A-Q1 , UCC27524 , UCC27614 , UCC27624 , UCC27624-Q1 , UCC27710 , UCC27712 , UCC27712-Q1 , UCC27714 , UCC44273 , UCC57108-Q1
Modern day HVAC systems consist of different power stages and motor drives that can require a gate driver. Texas Instruments offers a number of gate drivers to fit HVAC needs. The large portfolio of low-side gate drivers can be used in critical areas of HVAC systems, such as the PFC stage. Alongside low-side drivers, Texas Instruments also offers numerous half-bridge drivers used in motor drivers for applications such as fans, compressors, and pumps. Texas Instruments gate driver portfolio can also be used in DC/DC converters in HVAC systems and end equipment, such as thermostats, controllers, and sensors. With a high-performance and competitive portfolio of gate drivers, HVAC systems can be smaller, robust, and efficient.