SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The equipment should comply with all applicable technical requirements at all times when operating within the boundary limits of the operational environmental profile declared by the manufacturer. The technical requirements for different types of equipment are shown in Table 6-2.
Requirement | Requirement Conditionality | ||||
---|---|---|---|---|---|
No | Description | Essential requirements of Directive 2014/53/EU | Clause(s) of the EN301 893 | U/C (1) | Condition |
1 | Carrier frequencies | 3.2 | 4.2.1 | U | |
2 | Nominal, and occupied, channel bandwidth | 3.2 | 4.2.2 | U | |
3 | RF Output Power | 3.2 | 4.2.3 | U | Only for non-Adaptive equipment |
Transmit Power Control (TPC) | 3.2 | 4.2.3 | C | 1) Not required for channels whose nominal bandwidth falls completely within the band 5150 MHz to 5250 MHz. 2) Not required for devices that operate at a maximum mean e.i.r.p. of 20 dBm when operating in 5250 MHz to 5350 MHz or 27 dBm when operating in 5470 MHz to 5725 MHz. | |
Power Density | 3.2 | 4.2.3 | U | ||
4 | Transmitter unwanted emissions outside the 5 GHz RLAN bands | 3.2 | 4.2.4.1 | U | |
5 | Transmitter unwanted emissions within the 5 GHz RLAN bands | 3.2 | 4.2.4.2 | U | |
6 | Receiver spurious emissions | 3.2 | 4.2.5 | U | |
7 | DFS: Channel Availability Check | 3.2 | 4.2.6.2.2 | C | 1) Not required for channels whose Nominal bandwidth falls completely within the band 5150 MHz to 5250 MHz. 2) Not required for Slave devices with a maximum transmit power of less than 200 mW e.i.r.p. 3) Not required at initial use of a channel for slave devices with a maximum transmit power of 200 mW e.i.r.p. |
8 | DFS: Off-Channel CAC – Radar Detection Threshold Level | 3.2 | 4.2.6.2.3 | C | 1) Where implemented by the manufacturer. 2) Not required for channels whose nominal bandwidth falls completely within the band 5150 MHz to 5250 MHz. 3) Not required for slave devices with a maximum transmit power of less than 200 mW e.i.r.p. 4) Not required at initial use of a channel for Slave devices with a maximum transmit power of 200 mW e.i.r.p. |
9 | DFS: Off-Channel CAC – Detection Probability | 3.2 | 4.2.6.2.3 | C | 1) Where implemented by the manufacturer. 2) Not required for channels whose nominal bandwidth falls completely within the band 5150 MHz to 5250 MHz. 3) Not required for slave devices with a maximum transmit power of less than 200 mW e.i.r.p. 4) Not required at initial use of a channel for Slave devices with a maximum transmit power of 200 mW e.i.r.p. |
10 | DFS: In service Monitoring | 3.2 | 4.2.6.2.4 | C | 1) Not required for channels whose nominal bandwidth falls completely within the band 5150 MHz to 5250 MHz. 2) Not required for Slave devices with a maximum transmit power of less than 200 mW e.i.r.p. |
11 | DFS: Channel shutdown | 3.2 | 4.2.6.2.5 | C | Not required for channels whose nominal bandwidth falls completely within the band 5150 MHz to 5250 MHz. |
12 | DFS: Non-occupancy period | 3.2 | 4.2.6.2.6 | C | 1) Not required for channels whose nominal bandwidth falls completely within the band 5150 MHz to 5250 MHz. 2) Not required for Slave devices with a maximum transmit power of less than 200 mW e.i.r.p. |
13 | DFS: Uniform spreading | 3.2 | 4.2.6.2.7 | C | 1) Not required for channels whose nominal bandwidth falls completely within the band 5150 MHz to 5250 MHz. 2) Not required for Slave devices. |
14 | Adaptivity | 3.2 | 4.2.7 | U | |
15 | Receiver Blocking | 3.2 | 4.2.8 | U | |
16 | User Access Restrictions | 3.2 | 4.2.9 | U | |
17 | Geo-location capability | 3.2 | 4.2.10 | C | Where implemented by the manufacturer. |