SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The Hopping Frequency Separation is defined as the frequency separation between two adjacent hopping frequencies.
The limit applies to all types of FHSS equipment.
The Hopping Frequency Separation limits are shown in the Table 5-6.
Equipment type | RF Output Power (e.i.r.p) | Limits |
---|---|---|
FHSS (Frequency Hopping) equipment (adaptive or non-adaptive) | < 10 dBm | >= 100KHz |
Non-adaptive FHSS (Frequency Hopping) equipment | >= OCBW with a Minimum separation of 100KHz | |
Adaptive FHSS (Frequency Hopping) equipment | >= 100KHz |