SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
Unwanted emissions in the spurious domain (spurious emissions) are those at frequencies beyond the limit of 250% of the occupied bandwidth above and below the center frequency of the emission. The occupied bandwidth is measured as declared by the manufacturer. Out-of-band and spurious emissions are measured as spectral power density under normal operating conditions. The maximum power limits of any unwanted emissions in the spurious domain are shown in Table 4-4.
Frequency Ranges | 47-74 MHz 87.5-118 MHz 174-230 MHz 470-862 MHz | Other frequencies below 1000 MHz | Frequencies Above 1000 MHz |
---|---|---|---|
State | |||
Operating | 4nW = -54dBm | 250nW = -36dBm | 1μW = -30dBm |
Standby | 2nW = -57dBm | 2nW = -57dBm | 20nW = -47dBm |