SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
Equipment employing FHSS (Frequency Hopping Spread Spectrum) should transmit over multiple channels by moving its transmission frequency from channel. The requirements in this section apply only to equipment using FHSS modulation. The limits for FHSS are shown in Table 4-5.
Parameter | Limits | Notes |
---|---|---|
No of Channels | > 20 Channels hopping over > 90% of assigned frequency band. | |
Dwell Time / Channel | < 1 Sec. | While the equipment is operating (transmitting and/or receiving) each channel of the hopping sequence should be occupied at least once during a period not exceeding four times the product of the dwell time per hop and the number of channels. |