SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
Short Control Signaling Transmissions are transmissions used by Adaptive Non-FHSS equipment to send management and control signals without sensing the operating channel for the presence of other signals. Adaptive equipment may have Short Control Signaling Transmissions.
Short Control Signaling Transmissions should have a maximum limit of TxOn / (TxOn + TxOff) ratio of 10% within any observation period of 50 ms.