SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The Radio Equipment Directive 2014/53/EU (RED) was adopted in 2014 and Member States had to transpose it into their national law before 13 June 2016. It revised the Directive on Radio and Telecommunication Terminal Equipment (1999/5/EC) and sets down requirements on safety, health protection and electromagnetic compatibility. It also ensures the efficient use of radio spectrum and provides the basis for further regulation governing some additional aspects (such as access to emergency services, interoperability, safeguards to ensure the protection of privacy and personal data). The Directive applies to radio equipment, such as domestic television and radio sets, mobile phones as well as Wi-Fi, Bluetooth and GPS or other satellite transceivers. The aim is to provide an open market for telecoms products and allow equipment which has been approved for use in one EEA country to be made available in any other. The RED applies throughout the European Union (EU) and the European Economic Area (EEA).The Directive itself can be found in the European Law section of the European Union's website.