SWRA670A April 2020 – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831
The equipment should comply with all applicable technical requirements at all times when operating within the boundary limits of the operational environmental profile declared by the manufacturer. The technical requirements for different types of equipment are shown in Table 5-2.
Requirement | Requirement Conditionality | ||||
---|---|---|---|---|---|
No | Description | Essential requirements of Directive 2014/53/EU | Clause(s) of the EN 300 328 | U/C(1) | Condition |
1 | RF Output Power | 3.2 | 4.3.1.2 or 4.3.2.2 | U | |
2 | Power Spectral Density | 3.2 | 4.3.2.3 | C | Only for non-FHSS equipment |
3 | Duty cycle, Tx-Sequence, Tx-gap | 3.2 | 4.3.1.3 or 4.3.2.4 | C | Only for non-Adaptive equipment |
4 | Accumulated Transmit time, Frequency Occupation and Hopping Sequence | 3.2 | 4.3.1.4 | C | Only for FHSS equipment |
5 | Hopping Frequency Separation | 3.2 | 4.3.1.5 | C | Only for FHSS equipment |
6 | Medium Utilization | 3.2 | 4.3.1.6 or 4.3.2.5 | C | Only for non-Adaptive equipment |
7 | Adaptivity | 3.2 | 4.3.1.7 or 4.3.2.6 | C | Only for Adaptive equipment |
8 | Occupied Channel Bandwidth | 3.2 | 4.3.1.8 or 4.3.2.7 | U | |
9 | Transmitter unwanted emissions in the OOB domain | 3.2 | 4.3.1.9 or 4.3.2.8 | U | |
10 | Transmitter unwanted emissions in the spurious domain | 3.2 | 4.3.1.10 or 4.3.2.9 | U | |
11 | Receiver spurious emissions | 3.2 | 4.3.1.11 or 4.3.2.10 | U | |
12 | Receiver Blocking | 3.2 | 4.3.1.12 or 4.3.2.11 | U | |
13 | Geo-location capability | 3.2 | 4.3.1.13 or 4.3.2.12 | C | Only for equipment with geo-location capability |