SLVAEQ2 April 2020 TPS2549-Q1 , TPS254900-Q1 , TPS254900A-Q1 , TPS2556-Q1 , TPS2557-Q1 , TPS2559-Q1 , TPS25830-Q1 , TPS25831-Q1 , TPS25832-Q1 , TPS25833-Q1 , TPS25840-Q1 , TPS25842-Q1
Apple™ has defined new overcurrent protection (OCP) requirements in its recent Accessory Design Guidelines for Apple Device spec, so the USB power providing accessories need to meet the new overcurrent protection requirements. Many RTMed USB chargers and USB controller devices cannot pass this test without making design adjustments. This application report introduces solutions to pass the MFi OCP test based on TPS2583x/4x-Q1. These methods can be used as reference for other USB controllers and USB switches.
Apple is a registered trademark of Apple Inc.
All other trademarks are the property of their respective owners.
The section discusses the overcurrent and short circuit protection requirements. More information regarding Figure 1 and Table 1 through Table 3 can be found in the Overcurrent and Short Circuit Protection chapter of the Accessory Design Guidelines for Apple Device Specification.
Power-providing accessories must implement overcurrent and short circuit protection for each region as listed in Table 1 through Table 3.
Threshold | Definition |
---|---|
Ia | Nominal accessory output current (1000 mA, 2100 mA, 2400 mA, 3000 mA) |
Ib | Ia + 60% |
Ic | Lowest device current draw that causes accessory output voltage (measured at Lightning Device Power) to drop below 2 V. |
Threshold | Definition |
---|---|
T0 | Start of any device current draw transient. |
T1 | Accessory overcurrent/short circuit deglitch/debounce time, must ≥ T0 + 1 ms. |
Threshold | Name | Definition |
---|---|---|
A | Normal Operation | Accessory must not limit or shutdown output current. |
B | Overcurrent Transient | Accessory must not shutdown output current. Accessory may limit output current to Ia or higher. |
C | Overcurrent | Accessory must shut down output current. |
D | Potential Overcurrent | Accessory must shut down output current. |
E | Portential Short Circuit | If Lightning Device Power voltage drops below 2 V, the accessory may trigger short circuit protection. Accessories must not trigger short circuit protection on device current draw. |
The above descriptions divide different load conditions into several regions and indicate the accessory behavior of different regions. The problems faced by customers in the certification process are mainly related to region B. Region B is an overcurrent transient region that needs the accessory to not shut down the output current during .1 ms overcurrent load.
The following test setup and requirements are based on the TPS2583X/4X-Q1 EVM to pass MFi OCP test: