DLPA059H January 2015 – April 2024 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230NP , DLP3010 , DLP3310 , DLP470NE , DLP470TE , DLP4710 , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP550HE , DLP550JE , DLP650LE , DLP650NE , DLP650TE , DLP651NE , DLP660TE , DLP670RE , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLPA1000 , DLPA2000 , DLPA2005 , DLPA3000 , DLPA3005 , DLPC2607 , DLPC3420 , DLPC3421 , DLPC3430 , DLPC3433 , DLPC3435 , DLPC3438 , DLPC3439 , DLPC6401 , DLPC6540
Table 2-1 shows the main benefits that DLP projection enables for virtually any display application.
Benefit | Description | |
---|---|---|
Excellent image quality | ![]() |
Based on the same display technology used in 9 out of 10 cinemas worldwide (Based on PMA Research), the DLP chipset can enable a display that offers saturated colors and high contrast. Display system performance can vary depending on the optical engine. |
Highcontrast ratio | ![]() |
The reflective technology of DLP technology allows for high contrast as off state mirrors reflect light away from the projection optics creating very black pixels on the display surface. |
Free form display | ![]() |
Given its projection nature and high contrast ratio, one can enable a display with virtually any form factor. Black pixels will not show on the display surface (effectively providing a transparent background in those areas). |
Display on virtually any surface | ![]() |
Projection will display on virtually any surface. Warping can be used to geometrically compensate for irregular-shaped display surfaces. |
Small size, large image | ![]() |
The DLP technology optical architecture and pixel design allows for extremely small-form factors compared to the image displayed. |
Only visible when needed | ![]() |
DLP projection display can be turned on and off on demand. The display disappears when it is turned off. |
Customers can learn how to promote features enabled by DLP technology by visiting the DLP Products Messaging and Icons Guidelines document (requires a myTI login).
DLP technology benefits outlined by application when visiting the web sites shown in Table 2-2.
Website | Application Examples |
---|---|
Applications for DLP Pico chipsets | Pico projector, Enterprise portable
projector, Laser TV <85", smart home displays, industrial displays (DLP signage,
humanoids, commercial gaming), virtual reality/augmented reality glasses,
smartphones and tablets (mobile accessories), and more. ![]() |
Applications for DLP Standard chipsets | Laser TV > 85", smart projector,
digital signage, enterprise projector, large venue, and cinema.![]() |