DLPA059H January   2015  – April 2024 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230NP , DLP3010 , DLP3310 , DLP470NE , DLP470TE , DLP4710 , DLP471NE , DLP471TE , DLP471TP , DLP472NE , DLP472TE , DLP480RE , DLP550HE , DLP550JE , DLP650LE , DLP650NE , DLP650TE , DLP651LE , DLP651NE , DLP660TE , DLP670RE , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLPA1000 , DLPA2000 , DLPA2005 , DLPA3000 , DLPA3005 , DLPC2607 , DLPC3420 , DLPC3421 , DLPC3430 , DLPC3433 , DLPC3435 , DLPC3438 , DLPC3439 , DLPC6401 , DLPC6540

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. DLP Display Projection Benefits
  6. What is DLP Technology?
  7. The DLP Display System
    1. 4.1 Component Part Number Identification
    2. 4.2 Electronics Hardware
    3. 4.3 Optics
  8. Selecting the Correct DLP Display Chipset
    1. 5.1 Brightness
    2. 5.2 Resolution
    3. 5.3 Size
  9. How to Evaluate Selected DLP Display Chipset
  10. Selecting the Correct Optical Engine
    1. 7.1 Optical Module Selection
    2. 7.2 Optical Module Sourcing
  11. DLP Products Supply Chain
  12. Development and Manufacturing
    1. 9.1 Electrical Considerations
    2. 9.2 Software Considerations
    3. 9.3 Optical Considerations
    4. 9.4 Mechanical Considerations
    5. 9.5 Thermal Considerations
    6. 9.6 Manufacturing Considerations
  13. 10Online Resources
    1. 10.1 DLP Chipset Information
  14. 11Common Display and Projection Terminology
  15. 12References
  16. 13Revision History

Optical Considerations

  • Minimize illumination overfill to reduce heat load on the DMD and maximize light output.
  • A light absorber may be required to eliminate or minimize off-state light resulting from thermal or optical issues.
  • Properly manage off-state light for contrast purposes away from projection optics by maintaining the pupil separation of the illumination and projection light bundles. This is dependent on the DMD pixel architecture, illumination angle, and F/#.
  • TIR or reverse-TIR prisms are effective in separating illumination and projection light in telecentric systems. Be conscious of the refractive index and ray angles for proper light path transmission.
  • In non-telecentric systems, make sure the optical ray angles do not exceed the DMD max ray angles. At high angles of incidence, the transmission of the DMD window is reduced but also light may be vignetted within the DMD package apertures. This could produce poor uniformity in the image.
  • Depending on the brightness level, be conscious of the optical materials used such as glass vs plastic. Certain plastic materials may not hold well with high flux density or in high temperatures reducing optical efficiency, image quality, or both.