DLPA059H January   2015  – April 2024 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230NP , DLP3010 , DLP3310 , DLP470NE , DLP470TE , DLP4710 , DLP471NE , DLP471TE , DLP471TP , DLP472NE , DLP472TE , DLP480RE , DLP550HE , DLP550JE , DLP650LE , DLP650NE , DLP650TE , DLP651LE , DLP651NE , DLP660TE , DLP670RE , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLPA1000 , DLPA2000 , DLPA2005 , DLPA3000 , DLPA3005 , DLPC2607 , DLPC3420 , DLPC3421 , DLPC3430 , DLPC3433 , DLPC3435 , DLPC3438 , DLPC3439 , DLPC6401 , DLPC6540

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. DLP Display Projection Benefits
  6. What is DLP Technology?
  7. The DLP Display System
    1. 4.1 Component Part Number Identification
    2. 4.2 Electronics Hardware
    3. 4.3 Optics
  8. Selecting the Correct DLP Display Chipset
    1. 5.1 Brightness
    2. 5.2 Resolution
    3. 5.3 Size
  9. How to Evaluate Selected DLP Display Chipset
  10. Selecting the Correct Optical Engine
    1. 7.1 Optical Module Selection
    2. 7.2 Optical Module Sourcing
  11. DLP Products Supply Chain
  12. Development and Manufacturing
    1. 9.1 Electrical Considerations
    2. 9.2 Software Considerations
    3. 9.3 Optical Considerations
    4. 9.4 Mechanical Considerations
    5. 9.5 Thermal Considerations
    6. 9.6 Manufacturing Considerations
  13. 10Online Resources
    1. 10.1 DLP Chipset Information
  14. 11Common Display and Projection Terminology
  15. 12References
  16. 13Revision History

Mechanical Considerations

  • Do not exceed mechanical mounting recommendations
  • The DMD data sheet defines thermal and electrical interface areas and the maximum load (force) that can be applied to each area. Exceeding the maximum load can damage the DMD
  • When mounting the DMD the loads applied can be controlled by design, or assembly process.
    • Controlled by design is a design where features of the design prevent loads on the DMD that can exceed the maximum. These typically utilizes shoulder screws and a spring element (flat or coil springs)
    • Controlled by assembly is a design that relies on the assembly process to ensure the loads on the DMD are not exceeded. These typically utilize procedures and torque of screws
    • Control by design is the most robust design