SLAT163 July 2024 AFE43902-Q1 , AFE439A2 , AFE53902-Q1 , AFE539A4 , AFE539F1-Q1 , AFE639D2 , DAC43204 , DAC43401 , DAC43401-Q1 , DAC43701 , DAC43701-Q1 , DAC43901-Q1 , DAC43902-Q1 , DAC53001 , DAC53002 , DAC53004 , DAC53004W , DAC53202 , DAC53204 , DAC53204-Q1 , DAC53204W , DAC53401 , DAC53401-Q1 , DAC53701-Q1 , DAC539E4W , DAC539G2-Q1 , DAC63001 , DAC63002 , DAC63004 , DAC63004W , DAC63202 , DAC63202W , DAC63204 , DAC63204-Q1 , DAC63204W
Peltier element or often called thermoelectric cooling (TEC) is a kind of semiconductor that changes the temperature based on magnitude and the direction of the current. TEC is often used in the application where localized temperature stability is important. Such applications include lasers (optical modules, laser cutters, lidar), in-vitro diagnostics to maintain fluid temperature (chemistry/gas analyzer, flow cytometer, etc.) and many more. to drive the Peltier element DC/DC or H-bridge drivers are commonly used. Such control however requires some sort of digital loop with a PI controller. Such control is often implemented through routine software. Smart DAC offers hardware and software-free implementation of a TEC control.