SLAT163 July 2024 AFE43902-Q1 , AFE439A2 , AFE53902-Q1 , AFE539A4 , AFE539F1-Q1 , AFE639D2 , DAC43204 , DAC43401 , DAC43401-Q1 , DAC43701 , DAC43701-Q1 , DAC43901-Q1 , DAC43902-Q1 , DAC53001 , DAC53002 , DAC53004 , DAC53004W , DAC53202 , DAC53204 , DAC53204-Q1 , DAC53204W , DAC53401 , DAC53401-Q1 , DAC53701-Q1 , DAC539E4W , DAC539G2-Q1 , DAC63001 , DAC63002 , DAC63004 , DAC63004W , DAC63202 , DAC63202W , DAC63204 , DAC63204-Q1 , DAC63204W
AFE539F1-Q1 is a device designed to maintain a constant power dissipation across a load independently from the applied voltage. This kind of use-case is particularly important in the safety applications such as traction inverter DC link capacitor discharge control.
The AFE539F1-Q1 integrates an ADC to sense the power across the load and a configurable discharge transfer function within the state machine. According to the input and transfer function, the device outputs the PWM to control the average power across the load.
With integrated non-volatile memory, there is no need for any run-time software.
Design Benefits | Suggested device |
| |
End Equipment | Design help |