SPRAAR7J November 2018 – February 2023 66AK2G12 , AM1806 , AM1808 , AM2431 , AM2432 , AM2434 , AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359 , AM3871 , AM3874 , AM3892 , AM3894 , AM4376 , AM4377 , AM4378 , AM4379 , AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , AM6526 , AM6528 , AM6546 , AM6548 , BQ24392-Q1 , HD3SS6126 , LP8727 , OMAP-L137 , OMAP5912 , TMS320C6745 , TMS320DM355 , TMS320DM365 , TMS320DM368 , TMS320DM369 , TMS320DM6441 , TMS320DM6443 , TMS320DM6446 , TMS320DM6467 , TMS320DM8127 , TMS320DM8147 , TMS320DM8148 , TMS320DM8165 , TMS320DM8167 , TMS320DM8168 , TMS320VC5506 , TMS320VC5507 , TMS320VC5509A , TS3USB221A-Q1 , TS3USBA225 , TSU5511 , TSU5611 , TSU6111 , TSU6111A , TSU6721 , TSU8111
As modern bus interface frequencies scale higher, care must be taken in the printed circuit board (PCB) layout phase of a design to ensure a robust solution.
Texas Instruments™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
This application report can help system designers implement best practices and understand PCB layout options when designing platforms. This document is intended for audiences familiar with PCB manufacturing, layout, and design.
A primary concern when designing a system is accommodating and isolating high-speed signals. As high-speed signals are most likely to impact or be impacted by other signals, they must be laid out early (preferably first) in the PCB design process to ensure that prescribed routing rules can be followed.
#GUID-67EBD705-3FD9-478D-B022-90C9907D5F4C/TABLE_EVM_53M_CTB outlines the high-speed interface signals requiring the most attention when laying out a PCB that incorporates a Texas Instruments™ System-on-Chip (SoC).
Signal Name | Description |
---|---|
DP | Universal Serial Bus (USB) 2.0 differential data pair, positive |
DM | Universal Serial Bus (USB) 2.0 differential data pair, negative |
SSTXP | SuperSpeed Universal Serial Bus (SSUSB) differential data pair, TX, positive |
SSTXN | SuperSpeed Universal Serial Bus (SSUSB) differential data pair, TX, negative |
SSRXP | SuperSpeed Universal Serial Bus (SSUSB) differential data pair, RX, positive |
SSRXN | SuperSpeed Universal Serial Bus (SSUSB) differential data pair, RX, negative |
SATA_RXP | Serial ATA (SATA) differential data pair, RX, positive |
SATA_RXN | Serial ATA (SATA) differential data pair, RX, negative |
SATA_TXP | Serial ATA (SATA) differential data pair, TX, positive |
SATA_TXN | Serial ATA (SATA) differential data pair, TX, negative |
PCIe_RXP | PCI-Express (PCIe) differential data pair, RX,positive |
PCIE_RXN | PCI-Express (PCIe) differential data pair, RX,negative |
PCIE_TXP | PCI-Express (PCIe) differential data pair, TX,positive |
PCIE_TXN | PCI-Express (PCIe) differential data pair, TX,negative |
HDMI_CLOCKx | High-Definition Multimedia Interface (HDMI) differential clock pair, positive or negative |
HDMI_CLOCKy | High-Definition Multimedia Interface (HDMI) differential clock pair, positive or negative |
HDMI_DATA2x | High-Definition Multimedia Interface (HDMI) differential data pair, positive or negative |
HDMI_DATA2y | High-Definition Multimedia Interface (HDMI) differential data pair, positive or negative |
HDMI_DATA1x | High-Definition Multimedia Interface (HDMI) differential data pair, positive or negative |
HDMI_DATA1y | High-Definition Multimedia Interface (HDMI) differential data pair, positive or negative |
HDMI_DATA0x | High-Definition Multimedia Interface (HDMI) differential data pair, positive or negative |
HDMI_DATA0y | High-Definition Multimedia Interface (HDMI) differential data pair, positive or negative |
SGMII_TXP | Serial Gigabit Media Independant Interface (SGMII) differential data pair, TX, positive |
SGMII_TXN | Serial Gigabit Media Independant Interface (SGMII) differential data pair, TX, negative |
SGMII_RXP | Serial Gigabit Media Independant Interface (SGMII) differential data pair, RX, positive |
SGMII_RXN | Serial-Gigabit Media Independant Interface (SGMII) differential data pair, RX, negative |
CSI_RXCLKN | CSI Differential Receive Clock Input (negative) |
CSI_RXCLKP | CSI Differential Receive Clock Input (positive) |
CSI_RXN0 | CSI Differential Receive Input (negative) |
CSI_RXN1 | CSI Differential Receive Input (negative) |
CSI_RXN2 | CSI Differential Receive Input (negative) |
CSI_RXN3 | CSI Differential Receive Input (negative) |
CSI_RXP0 | CSI Differential Receive Input (positive) |
CSI_RXP1 | CSI Differential Receive Input (positive) |
CSI_RXP2 | CSI Differential Receive Input (positive) |
CSI_RXP3 | CSI Differential Receive Input (positive) |