TSU6721

ACTIVE

USB Port Multimedia Load Switch Supports USB, UART, AUDIO, ID, MIC

alarmNotifications Order now

Product details

Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 6000 Input/output voltage (min) (V) -1.5 Input/output voltage (max) (V) 3.6 Configuration 3:1 Features Attach and Detach Interrupt, Audio Switch (Negative Rail Capability), BCv1.2 Charger Detection, Charging Capability, I2C interface, ID Bypass Switch, Impedance Detection, JIG and BOOT Support, UART, USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 155 ESD HBM (typ) (kV) 4 Bandwidth (MHz) 510
Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 6000 Input/output voltage (min) (V) -1.5 Input/output voltage (max) (V) 3.6 Configuration 3:1 Features Attach and Detach Interrupt, Audio Switch (Negative Rail Capability), BCv1.2 Charger Detection, Charging Capability, I2C interface, ID Bypass Switch, Impedance Detection, JIG and BOOT Support, UART, USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 155 ESD HBM (typ) (kV) 4 Bandwidth (MHz) 510
DSBGA (YFF) 25 4.84 mm² 2.2 x 2.2
  • Switch Matrix
    • USB and UART Switch support USB 2.0 HS
    • Audio Switch with Negative Signal Capability
    • ID Bypass Switch
    • VBUS to MIC Switch
    • DP to MIC Switch to Support MCPC
  • Load Switch
    • 100 mΩ Load Switch
    • OTG Support
    • 28 V VBUS Rating with Over-voltage Protection
    • Programmable Overcurrent Limiter/Protection
  • Charger Detection
    • USB BCDv1.2 compliant
    • VBUS Detection
    • Data Contact Detection
    • Primary and Secondary Detection
  • Compatible Accessories
    • USB Chargers (DCP, CDP)
    • Apple Charger
    • USB Data Port
    • Audio Headset with MIC and Remote
    • Docking Support
    • Factory Cable
  • Additional Features
    • I2C Interface with Host Processor
    • Switches Controlled by Automatic Detection or Manual Control
    • Interrupts Generated for Plug/Unplug
    • Decoupling FET Switch to VBUS Added to Reduce Degradation on MIC Line
    • Support Control Signals used In Manufacturing (JIG, BOOT)
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model (A114-B, Class II)
    • 1500-V Charged-Device Model (C101)
  • IEC ESD Performance
    • ±8 kV Contact Discharge (IEC 61000-4-2) for VBUS/DP/DM/ID to GND
  • Switch Matrix
    • USB and UART Switch support USB 2.0 HS
    • Audio Switch with Negative Signal Capability
    • ID Bypass Switch
    • VBUS to MIC Switch
    • DP to MIC Switch to Support MCPC
  • Load Switch
    • 100 mΩ Load Switch
    • OTG Support
    • 28 V VBUS Rating with Over-voltage Protection
    • Programmable Overcurrent Limiter/Protection
  • Charger Detection
    • USB BCDv1.2 compliant
    • VBUS Detection
    • Data Contact Detection
    • Primary and Secondary Detection
  • Compatible Accessories
    • USB Chargers (DCP, CDP)
    • Apple Charger
    • USB Data Port
    • Audio Headset with MIC and Remote
    • Docking Support
    • Factory Cable
  • Additional Features
    • I2C Interface with Host Processor
    • Switches Controlled by Automatic Detection or Manual Control
    • Interrupts Generated for Plug/Unplug
    • Decoupling FET Switch to VBUS Added to Reduce Degradation on MIC Line
    • Support Control Signals used In Manufacturing (JIG, BOOT)
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model (A114-B, Class II)
    • 1500-V Charged-Device Model (C101)
  • IEC ESD Performance
    • ±8 kV Contact Discharge (IEC 61000-4-2) for VBUS/DP/DM/ID to GND

TSU6721 is a high performance USB port multimedia switch featuring automatic switching and accessory detection. The device connects a common USB port to pass audio, USB data, charging, On The Go (OTG) and factory mode signals. The audio path has negative signal capability includes left (mono/stereo), right (stereo) as well as microphone signals. Furthermore, TSU6721 is compatible with the MCPC specification.

TSU6721 features impedance detection which supports the detection of various accessories that are attached through DP, DM and ID pins of the USB connector. The switch is controlled by automatic switching or manually through I2C.

TSU6721 has an integrated low resistive Load Switch that is used to isolate the charger from the external connector. OverVoltage Protection and programmable OverCurrent Limiter/Protection are additional features included to the Load Switch.

The charger detection satisfies USB charger specification v1.2. In addition to DCP, CDP and SDP, the device also detects Apple Chargers.

Power for this device is supplied through VBAT of the system or through VBUS when attached. TSU6721 supports factory mode testing when a USB/UART JIG cable is used in development and manufacturing.

TSU6721 is a high performance USB port multimedia switch featuring automatic switching and accessory detection. The device connects a common USB port to pass audio, USB data, charging, On The Go (OTG) and factory mode signals. The audio path has negative signal capability includes left (mono/stereo), right (stereo) as well as microphone signals. Furthermore, TSU6721 is compatible with the MCPC specification.

TSU6721 features impedance detection which supports the detection of various accessories that are attached through DP, DM and ID pins of the USB connector. The switch is controlled by automatic switching or manually through I2C.

TSU6721 has an integrated low resistive Load Switch that is used to isolate the charger from the external connector. OverVoltage Protection and programmable OverCurrent Limiter/Protection are additional features included to the Load Switch.

The charger detection satisfies USB charger specification v1.2. In addition to DCP, CDP and SDP, the device also detects Apple Chargers.

Power for this device is supplied through VBAT of the system or through VBUS when attached. TSU6721 supports factory mode testing when a USB/UART JIG cable is used in development and manufacturing.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet MCPC Compatible USB Port Multimedia Switch datasheet 11 Jun 2013
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 Feb 2023
Application note TSU6721 Accessory and Charger Detection Flow 11 Jun 2014
EVM User's guide TSU6721EVM Micro-USB Switch Evaluation Module 29 May 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TSU6721EVM — TSU6721EVM: Micro-USB Switch Evaluation Module

The TSU6721EVM is designed to evaluate and demonstrate the functionality of TI’s TSU6721 micro-USB switch. The TSU6721EVM can be used as a standalone system or paired with the MSP-EXP430G2 LaunchPad to facilitate power and I2C communication. When paired with the LaunchPad, The TSU6721EVM GUI can be (...)

User guide: PDF
Buy from a distributor
GUI for evaluation module (EVM)

SLAC671 TSU6721EVM Software

Supported products & hardware

Supported products & hardware

Products
USB redrivers & multiplexers
TSU6721 USB Port Multimedia Load Switch Supports USB, UART, AUDIO, ID, MIC
Hardware development
Evaluation board
TSU6721EVM TSU6721EVM: Micro-USB Switch Evaluation Module
Simulation model

TSU6721 IBIS Model

SCDM157.ZIP (72 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 25 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos