SPRAAR7J November   2018  – February 2023 66AK2G12 , AM1806 , AM1808 , AM2431 , AM2432 , AM2434 , AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359 , AM3871 , AM3874 , AM3892 , AM3894 , AM4376 , AM4377 , AM4378 , AM4379 , AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , AM6526 , AM6528 , AM6546 , AM6548 , BQ24392-Q1 , HD3SS6126 , LP8727 , OMAP-L137 , OMAP5912 , TMS320C6745 , TMS320DM355 , TMS320DM365 , TMS320DM368 , TMS320DM369 , TMS320DM6441 , TMS320DM6443 , TMS320DM6446 , TMS320DM6467 , TMS320DM8127 , TMS320DM8147 , TMS320DM8148 , TMS320DM8165 , TMS320DM8167 , TMS320DM8168 , TMS320VC5506 , TMS320VC5507 , TMS320VC5509A , TS3USB221A-Q1 , TS3USBA225 , TSU5511 , TSU5611 , TSU6111 , TSU6111A , TSU6721 , TSU8111

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Scope
    2. 1.2 Critical Signals
  4. 2General High-Speed Signal Routing
    1. 2.1 PCB Fiber Weave Mitigation
    2. 2.2 High-Speed Signal Trace Lengths
    3. 2.3 High-Speed Signal Trace Length Matching
    4. 2.4 High-Speed Signal Reference Planes
  5. 3High-Speed Differential Signal Routing
    1. 3.1  Differential Signal Spacing
    2. 3.2  High-Speed Differential Signal Rules
    3. 3.3  Symmetry in the Differential Pairs
    4. 3.4  Crosstalk Between the Differential Signal Pairs
    5. 3.5  Connectors and Receptacles
    6. 3.6  Via Discontinuity Mitigation
    7. 3.7  Back-Drill Stubs
    8. 3.8  Increase Via Anti-Pad Diameter
    9. 3.9  Equalize Via Count
    10. 3.10 Surface-Mount Device Pad Discontinuity Mitigation
    11. 3.11 Signal Bending
    12. 3.12 Suggested PCB Stackups
    13. 3.13 ESD/EMI Considerations
    14. 3.14 ESD/EMI Layout Rules
  6. 4References
  7.   A Device Layout Parameters
  8.   Revision History

ESD/EMI Considerations

When choosing ESD/EMI components, TI recommends selecting devices that permit flow-through routing of the USB differential signal pair because they provide the cleanest routing. For example, the TI TPD4EUSB30 can be combined with the TI TPD2EUSB30 to provide flow-through ESD protection for both USB2 and USB3 differential signals without the need for bends in the signal pairs. For an example of flow-through routing, see #SPRAAR78921.

GUID-5AAB00C4-A121-4B78-8331-47E3BDEA8D3B-low.gifFigure 3-11 Flow-Through Routing