Product details

Protocols 6LoWPAN, IEEE 802.15.4, MIOTY, Wi-SUN, Wi-SUN NWP, Wireless M-Bus Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, OOK Frequency bands 861-1054 Type Wireless module TX power (max) (dBm) 14, 20 RAM (kByte) 88 Flash memory (kByte) 352 CPU Arm Cortex-M4F Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 8-bit DAC, I2C, I2S, Real-time clock (RTC) Number of GPIOs 30 RX current (lowest) (mA) 5.8 Rating Catalog Operating temperature range (°C) -40 to 105
Protocols 6LoWPAN, IEEE 802.15.4, MIOTY, Wi-SUN, Wi-SUN NWP, Wireless M-Bus Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, OOK Frequency bands 861-1054 Type Wireless module TX power (max) (dBm) 14, 20 RAM (kByte) 88 Flash memory (kByte) 352 CPU Arm Cortex-M4F Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 8-bit DAC, I2C, I2S, Real-time clock (RTC) Number of GPIOs 30 RX current (lowest) (mA) 5.8 Rating Catalog Operating temperature range (°C) -40 to 105
QFM (MOT) 48 49 mm² 7 x 7

Wireless microcontroller

  • Powerful 48 MHz Arm Cortex-M4F processor
  • 352KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 80KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, OOK, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 2.9 mA active mode, CoreMark
    • 60 µA/MHz running CoreMark®
    • 0.9 µA standby mode, RTC, 80KB SRAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 30 µA in 2 MHz mode
    • 808 µA in 24 MHz mode
  • Radio Consumption:
    • 5.8 mA RX at 868 MHz
    • 28.7 mA TX at +14 dBm at 868 MHz
    • 62 mA TX at +19 dBm at 915 MHz
    • 86 mA TX at +20 dBm at 915 MHz

Wireless protocol support

High-performance radio

  • –119 dBm for 2.5 kbps long-range mode
  • –108 dBm at 50 kbps, 802.15.4, 868 MHz
  • Output power up to +20 dBm with temperature and voltage compensation

Regulatory compliance

  • Certified module for:
    • FCC CFR47 Part 15
    • ISED Certified (Canada)

  • Suitable for systems targeting compliance with:
    • ETSI EN 300 220 Receiver Cat. 1.5 and 2, EN 303 131, EN 303 204
    • ARIB STD-T108

MCU peripherals

  • Digital peripherals can be routed to 30 GPIOs
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC, two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • 1.8 V to 3.8 V single supply voltage
  • –40 to +105°C (+14 dBm PA)
  • –40 to +95°C (+20 dBm PA)

All necessary components integrated

  • 48-MHz crystal: RF accuracy ±10 ppm initial and over temperature
  • 32-kHz crystal: RTC accuracy ±50 ppm initial and over temperature
  • DC/DC converter components and decoupling
  • Single-RF pin for RX/TX with 50 Ohm impedance.

Package

  • 7-mm × 7-mm MOT (30 GPIOs)
  • Pin-to-pin compatible with CC2652RSIP and CC2652PSIP
  • RoHS-compliant package

Wireless microcontroller

  • Powerful 48 MHz Arm Cortex-M4F processor
  • 352KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 80KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, OOK, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 2.9 mA active mode, CoreMark
    • 60 µA/MHz running CoreMark®
    • 0.9 µA standby mode, RTC, 80KB SRAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 30 µA in 2 MHz mode
    • 808 µA in 24 MHz mode
  • Radio Consumption:
    • 5.8 mA RX at 868 MHz
    • 28.7 mA TX at +14 dBm at 868 MHz
    • 62 mA TX at +19 dBm at 915 MHz
    • 86 mA TX at +20 dBm at 915 MHz

Wireless protocol support

High-performance radio

  • –119 dBm for 2.5 kbps long-range mode
  • –108 dBm at 50 kbps, 802.15.4, 868 MHz
  • Output power up to +20 dBm with temperature and voltage compensation

Regulatory compliance

  • Certified module for:
    • FCC CFR47 Part 15
    • ISED Certified (Canada)

  • Suitable for systems targeting compliance with:
    • ETSI EN 300 220 Receiver Cat. 1.5 and 2, EN 303 131, EN 303 204
    • ARIB STD-T108

MCU peripherals

  • Digital peripherals can be routed to 30 GPIOs
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC, two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • 1.8 V to 3.8 V single supply voltage
  • –40 to +105°C (+14 dBm PA)
  • –40 to +95°C (+20 dBm PA)

All necessary components integrated

  • 48-MHz crystal: RF accuracy ±10 ppm initial and over temperature
  • 32-kHz crystal: RTC accuracy ±50 ppm initial and over temperature
  • DC/DC converter components and decoupling
  • Single-RF pin for RX/TX with 50 Ohm impedance.

Package

  • 7-mm × 7-mm MOT (30 GPIOs)
  • Pin-to-pin compatible with CC2652RSIP and CC2652PSIP
  • RoHS-compliant package

The SimpleLink™CC1312PSIP device is an RF certified System-in-Package (SiP) Sub-1 GHz wireless module supporting Wi-SUN®, Wireless M-Bus, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), mioty, proprietary systems, including the TI 15.4-Stack. The CC1312PSIP microcontroller (MCU) is based on an Arm Cortex M4F main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation and medical applications.

The CC1312PSIP has a low sleep current of 0.9 µA with RTC and 80KB RAM retention. In addition to the main Cortex® M4F processor, the device also has an autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at average 1-µA system current.

The CC1312PSIP has Low SER (Soft Error Rate) FIT (Failure-in-time) for long operational lifetime. Always-on SRAM parity minimizes risk for corruption due to potential radiation events. Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply including dual sourcing of key components in the SIP.

The CC1312PSIP device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1 GHz MCUs, and host MCUs. CC1312PSIP is part of a portfolio that includes pin-compatible 2.4-GHz SIPs for easy adaption of a wireless product to multiple communication standards. The common SimpleLink Low Power F2 SDK and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

The SimpleLink™CC1312PSIP device is an RF certified System-in-Package (SiP) Sub-1 GHz wireless module supporting Wi-SUN®, Wireless M-Bus, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), mioty, proprietary systems, including the TI 15.4-Stack. The CC1312PSIP microcontroller (MCU) is based on an Arm Cortex M4F main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation and medical applications.

The CC1312PSIP has a low sleep current of 0.9 µA with RTC and 80KB RAM retention. In addition to the main Cortex® M4F processor, the device also has an autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at average 1-µA system current.

The CC1312PSIP has Low SER (Soft Error Rate) FIT (Failure-in-time) for long operational lifetime. Always-on SRAM parity minimizes risk for corruption due to potential radiation events. Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply including dual sourcing of key components in the SIP.

The CC1312PSIP device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1 GHz MCUs, and host MCUs. CC1312PSIP is part of a portfolio that includes pin-compatible 2.4-GHz SIPs for easy adaption of a wireless product to multiple communication standards. The common SimpleLink Low Power F2 SDK and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
CC2651R3SIPA ACTIVE SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated antenna Pin-compatible RF module with 2.4-GHz support instead of Sub-1 GHz support
CC2652PSIP ACTIVE SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier Pin-compatible RF module with 2.4-GHz support instead of Sub-1 GHz support
CC2652RSIP ACTIVE SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory Pin-compatible RF module with 2.4-GHz support instead of Sub-1 GHz support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 26
Type Title Date
* Data sheet CC1312PSIP SimpleLink™ Sub-1-GHz Wireless System-in-Package datasheet PDF | HTML 29 Nov 2023
* Errata CC1312PSIP SimpleLink™ Wireless MCU Device PDF | HTML 07 Jun 2023
* User guide CC13x2, CC26x2 SimpleLink Wireless MCU Technical Reference Manual (Rev. G) PDF | HTML 27 Jun 2024
Application note Design Considerations for CC1312PSIP FCC and IC Certified RF Module PDF | HTML 11 Sep 2024
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 06 Aug 2024
Certificate LP-EM-CC1312PSIP EU Declaration of Conformity (DoC) 01 Dec 2023
Product overview TI Wi-SUN® FAN Stack - Software Overview (Rev. A) PDF | HTML 01 Nov 2023
Application note TI 15.4-Stack Software PDF | HTML 17 Oct 2023
Application note Antenna Impedance Measurement and Matching PDF | HTML 22 Mar 2022
Application note Connect One TI 15.4 Stack Sensor to Multiple Gateways PDF | HTML 20 Dec 2021
More literature Webinar: Wireless mesh networking 04 Mar 2021
Application note Finding Settings for New Phy’s for the CC13x0 and CC13x2 Family PDF | HTML 14 Sep 2020
Application note CC13xx IQ Samples (Rev. B) PDF | HTML 24 Aug 2020
Application note Cryptographic Performance and Energy Efficiency on SimpleLink CC13x2/CC26x2 MCUs PDF | HTML 28 Jan 2020
Application note Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML 27 Jan 2020
Application note Debugging Communication Range (Rev. A) PDF | HTML 23 May 2019
Application note Secure Boot in SimpleLink™ CC13x2/CC26x2 Wireless MCUs 15 Apr 2019
Application note Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML 10 Jan 2019
Product overview Meet the SimpleLink™ Sensor Controller 04 Jan 2019
Product overview Electronic Smart Locks: Ultra-low power and Multi-Standard operation 05 Nov 2018
Application note Low-Power ADC Solution for CC13x2 and CC26x2 02 Mar 2018
Application brief Single-Chip Flow Metering Solution With the CC13x2R Wireless MCUs 27 Feb 2018
Application brief Ultra-Low Power Designs With the CC13x2 and CC26x2 Sensor Controller 27 Feb 2018
Application note Sensor Sequencing Using the CC13x2 and CC26x2 Sensor Controller 05 Mar 2017
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 28 Feb 2017
Application note AN058 -- Antenna Selection Guide (Rev. B) 06 Oct 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-EM-CC1312PSIP — CC1312PSIP LaunchPad™ development kit for SimpleLink™ Sub-1GHz wireless MCU

This LaunchPad™ development kit is for the CC1312PSIP RF System-in-Package (SIP) module. The RF module has integrated power amplifier for Sub-1GHz operation up to +20dBm. Protocols supported include mioty, Wi-SUN®, TI 15.4 stack and Sub-1GHz proprietary RF protocols available in SimpleLink™ Low (...)
Not available on TI.com
Evaluation board

LP-XDS110ET — XDS110ET LaunchPad™ development kit debugger with EnergyTrace™ software

The LP-XDS110ET LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontrollers, microprocessors and DSP XDS-compatible devices. The LP-XDS110ET has been designed to connect directly to split Launchpad development kits via the 20-pin edge connector, however (...)

Not available on TI.com
Design tool

CC1312PSIP LaunchPad Development Kit

SWRR186.ZIP (4451 KB)
Package Pins CAD symbols, footprints & 3D models
QFM (MOT) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos