TPS25926
- 12-V eFuse – TPS25926x
- 5-V eFuse – TPS25925x
- Integrated 30-mΩ Pass MOSFET
- Fixed Over-Voltage Clamp:
- 6.1-V Clamp - TPS25925x
- 15-V Clamp - TPS25926x
- 2-A to 5-A Adjustable ILIMIT (±15% Accuracy)
- Programmable VOUT Slew Rate, UVLO
- Built-in Thermal Shutdown
- UL 2367 Recognized – File No. E339631*
- *RILIM ≤ 130 kΩ (5 A maximum)
- Safe During Single Point Failure Test (UL60950)
- Small Foot Print – 10L (3 mm × 3 mm) VSON
The TPS25925x/6x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current. Current limit level can be set with a single external resistor and current limit set has a typical accuracy of ±15%. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required. TPS25926x devices provide over voltage protection (OVP) for 12-V systems and TPS25925x devices for 5-V systems. In cases with particular voltage ramp requirements, a dV/dT pin is provided that can be programmed with a single capacitor to ensure proper output ramp rates.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS259250-61EVM — TPS25925/6, Simple 5V/12V eFuse Protection Switches Evaluation Module
TPS259250-61EVM is functional demonstration of TPS25925/6 family of eFuses protection switches, TPS25925/6 efuse are a highly integrated circuit protection switches and power management solution in a very small package. The devices use few external components and provide multiple protection modes. (...)
TPS259260 Unencrypted PSpice Transient Model Package (Rev. B)
TPS259261 Unencrypted PSpice Transient Model Package (Rev. B)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00331 — Precision Power Limiting Solution
This design uses TI’s TPS25921AD to monitor the voltage and current flowing through (...)
TIDA-01466 — Low-Voltage, Low-Noise Power-Supply Reference Design for Ultrasound Front End
TIDA-01022 — Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems
TIDA-01027 — Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems
TIDA-01028 — 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer
TIDA-010128 — Scalable 20.8 GSPS reference design for 12 bit digitizers
TIDA-010122 — Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems
PMP12082 — 3-Phase AC Input, Triple Output Bias Supply Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSON (DRC) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.