Home Power management Voltage references Shunt voltage references

ATL431LI-Q1

ACTIVE

Automotive, high-bandwidth, low-IQ programmable shunt regulator (pinout: KRA)

Product details

VO (V) 2.5 Initial accuracy (max) (%) 0.5, 1 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Iz for regulation (min) (µA) 80 Reference voltage (V) adjustable Rating Automotive Temp coeff (max) (ppm/°C) 66 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
VO (V) 2.5 Initial accuracy (max) (%) 0.5, 1 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Iz for regulation (min) (µA) 80 Reference voltage (V) adjustable Rating Automotive Temp coeff (max) (ppm/°C) 66 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Reference voltage tolerance at 25°C
    • 0.5% (B grade)
    • 1% (A grade)
  • Minimum typical output voltage: 2.5 V
  • Adjustable output voltage: Vref to 36 V
  • Operation from −40°C to +125°C
  • 27 mV maximum temperature drift
  • 0.3-Ω typical output impedance
  • Sink-current capability
    • Imin = 0.08 mA (max)
    • IKA = 15 mA (max)
  • Reference input current IREF: 0.4 µA (max)
  • Deviation of reference input current over temperature, II(dev): 0.3 µA (max)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Reference voltage tolerance at 25°C
    • 0.5% (B grade)
    • 1% (A grade)
  • Minimum typical output voltage: 2.5 V
  • Adjustable output voltage: Vref to 36 V
  • Operation from −40°C to +125°C
  • 27 mV maximum temperature drift
  • 0.3-Ω typical output impedance
  • Sink-current capability
    • Imin = 0.08 mA (max)
    • IKA = 15 mA (max)
  • Reference input current IREF: 0.4 µA (max)
  • Deviation of reference input current over temperature, II(dev): 0.3 µA (max)

The ATL43xLI-Q1 is a three-terminal adjustable shunt regulator, with specified thermal stability over applicable automotive, commercial, and military temperature ranges. Its output voltage can be set to any value between Vref (approximately 2.5 V) and 36 V with two external resistors. The device has a typical output impedance of 0.3 Ω. Its active output circuitry provides a very sharp turn-on characteristic, making it an excellent replacement for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies. This device is a pin-to-pin alternative to the TL431LI-Q1 and TL432LI-Q1, with lower minimum operating current to help reduce system power consumption. The ATL432LI-Q1 has exactly the same functionality and electrical specifications as the ATL431LI-Q1, but has a different pinout for the DBZ package.

The ATL431LI-Q1 is offered in two grades, with initial tolerances (at 25°C) of 0.5%, and 1%, for the B and A grade, respectively. The ATL43xLI-Q1 is characterized for operation from –40°C to +125°C, and its low output drift versus temperature ensures good stability over the entire temperature range.

The ATL43xLI-Q1 is a three-terminal adjustable shunt regulator, with specified thermal stability over applicable automotive, commercial, and military temperature ranges. Its output voltage can be set to any value between Vref (approximately 2.5 V) and 36 V with two external resistors. The device has a typical output impedance of 0.3 Ω. Its active output circuitry provides a very sharp turn-on characteristic, making it an excellent replacement for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies. This device is a pin-to-pin alternative to the TL431LI-Q1 and TL432LI-Q1, with lower minimum operating current to help reduce system power consumption. The ATL432LI-Q1 has exactly the same functionality and electrical specifications as the ATL431LI-Q1, but has a different pinout for the DBZ package.

The ATL431LI-Q1 is offered in two grades, with initial tolerances (at 25°C) of 0.5%, and 1%, for the B and A grade, respectively. The ATL43xLI-Q1 is characterized for operation from –40°C to +125°C, and its low output drift versus temperature ensures good stability over the entire temperature range.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet ATL431LI-Q1 / ATL432LI-Q1 High Bandwidth Low-IQ Programmable Shunt Regulator datasheet (Rev. A) PDF | HTML 14 Nov 2019
Analog Design Journal High-power, low-cost, discrete linear pre-regulator for automotive rear lights 21 Dec 2020
Functional safety information ATL43xLI-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA 17 Sep 2020
Application note Extending the Input Voltage Range of the LM5180‐Q1 PSR Flyback for VDA320(LV148) 30 Jan 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Implementing Voltage References and Supervisors Into Your Traction Inverter Desi 22 May 2019
Application note Designing with the ATL431LI 27 Nov 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ATL431LI PSpice Transient Model

SLVMCW7.ZIP (56 KB) - PSpice Model
Simulation model

ATL431LI Unencrypted PSpice Transient Model

SLVMCW6.ZIP (2 KB) - PSpice Model
Simulation model

TL431LI and ATL431LI PSpice Average Model

SLVMCX5.ZIP (78 KB) - PSpice Model
Simulation model

TL431LI and ATL431LI Unencrypted PSpice Average Model

SLVMCX4.ZIP (1 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos