Home Power management Voltage references Shunt voltage references

ATL432LI

ACTIVE

High-bandwidth, low-IQ programmable shunt regulator (pinout: RKA)

Product details

VO (V) 2.5 Initial accuracy (max) (%) 0.5, 1 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Iz for regulation (min) (µA) 80 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 66 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
VO (V) 2.5 Initial accuracy (max) (%) 0.5, 1 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Iz for regulation (min) (µA) 80 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 66 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Reference voltage tolerance at 25°C
    • 0.5% (B Grade)
    • 1% (A Grade)
  • Minimum typical output voltage: 2.5 V
  • Adjustable output voltage: Vref to 36 V
  • Operation from −40°C to +125°C (Q temp)
  • Maximum temperature drift
    • 17 mV (I Temp)
    • 27 mV (Q Temp)
  • 0.3-Ω Typical output impedance
  • Sink-current capability
    • Imin = 0.08 mA (max)
    • IKA = 15 mA (max)
  • Reference input current IREF: 0.4 µA (max)
  • Deviation of reference input current over temperature, II(dev): 0.3 µA (max)
  • Packages: 1-mm x 1-mm X2SON or SOT23-3
  • Reference voltage tolerance at 25°C
    • 0.5% (B Grade)
    • 1% (A Grade)
  • Minimum typical output voltage: 2.5 V
  • Adjustable output voltage: Vref to 36 V
  • Operation from −40°C to +125°C (Q temp)
  • Maximum temperature drift
    • 17 mV (I Temp)
    • 27 mV (Q Temp)
  • 0.3-Ω Typical output impedance
  • Sink-current capability
    • Imin = 0.08 mA (max)
    • IKA = 15 mA (max)
  • Reference input current IREF: 0.4 µA (max)
  • Deviation of reference input current over temperature, II(dev): 0.3 µA (max)
  • Packages: 1-mm x 1-mm X2SON or SOT23-3

The ATL43xLI device is a three-terminal adjustable shunt regulator, with specified thermal stability over applicable automotive, commercial, and military temperature ranges. The output voltage can be set to any value between Vref (approximately 2.5 V) and 36 V, with two external resistors. These devices have a typical output impedance of 0.3 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies. This device is a pin-to-pin alternative to the TL431LI and TL432LI, with lower minimum operating current to help reduce system power consumption. The ATL432LI device has exactly the same functionality and electrical specifications as the ATL431LI device, but has a different pinout for the DBZ package. The ATL431LI is also offered in a tiny X2SON (1.00 mm x 1.00 mm) package which makes it ideal for space constraint applications.

The ATL431LI device is offered in two grades, with initial tolerances (at 25°C) of 0.5%, and 1%, for the B and A grade, respectively. In addition, low output drift versus temperature ensures good stability over the entire temperature range.

The ATL43xLIxQ devices are characterized for operation from –40°C to +125°C.

The ATL43xLI device is a three-terminal adjustable shunt regulator, with specified thermal stability over applicable automotive, commercial, and military temperature ranges. The output voltage can be set to any value between Vref (approximately 2.5 V) and 36 V, with two external resistors. These devices have a typical output impedance of 0.3 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies. This device is a pin-to-pin alternative to the TL431LI and TL432LI, with lower minimum operating current to help reduce system power consumption. The ATL432LI device has exactly the same functionality and electrical specifications as the ATL431LI device, but has a different pinout for the DBZ package. The ATL431LI is also offered in a tiny X2SON (1.00 mm x 1.00 mm) package which makes it ideal for space constraint applications.

The ATL431LI device is offered in two grades, with initial tolerances (at 25°C) of 0.5%, and 1%, for the B and A grade, respectively. In addition, low output drift versus temperature ensures good stability over the entire temperature range.

The ATL43xLIxQ devices are characterized for operation from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet ATL431LI / ATL432LI High Bandwidth Low-Iq Programmable Shunt Regulator datasheet (Rev. D) PDF | HTML 21 Nov 2019
Application note Using the TL431 for Undervoltage and Overvoltage Detection (Rev. A) 11 Dec 2019
Selection guide 431 Device Nomenclature (Rev. B) 18 Sep 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Designing with the ATL431LI 27 Nov 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ATL431LI PSpice Transient Model

SLVMCW7.ZIP (56 KB) - PSpice Model
Simulation model

ATL431LI Unencrypted PSpice Transient Model

SLVMCW6.ZIP (2 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP22144 — 15-W, wide-input flyback reference design

This reference design uses a UCC28742 flyback controller and an ATL432LI shunt reference to produce an isolated 24-V output capable of 0.625 A from an 85-V to 480-Vac input. All components are placed on one side of the board to reduce complexity and cost. The design can achieve 80% efficiency (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP22087 — 336-W Auxless AC/DC power supply reference design with 80 PLUS platinum compatible performance

This reference design is an AC/DC power supply design with critical conduction mode (CRM) PFC and half-bridge LLC series resonant converter that provides 24 V, 240-W continuous, 336-W peak output from a universal input AC voltage (90 VAC to 264 VAC). This design uses UCC28056 CRM/DCM PFC (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos