CSD85301Q2
20-V, N channel NexFET™ power MOSFET, dual SON 2 mm x 2 mm, 27 mOhm, gate ESD protection
CSD85301Q2
- Low on-resistance
- Dual independent MOSFETs
- Space saving SON 2mm × 2mm plastic package
- Optimized for 5V gate driver
- Avalanche rated
- Pb and halogen free
- RoHS compliant
The CSD85301Q2 is a 20V, 23mΩ N-Channel device with dual independent MOSFETs in a SON 2mm x 2mm plastic package. The two FETs were designed to be used in a half bridge configuration for synchronous buck and other power supply applications. Additionally, this part can be used for adaptor, USB input protection and battery charging applications. The dual FETs feature low drain to source on-resistance that minimizes losses and offers low component count for space constrained applications.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD85301Q2 20V Dual N-Channel NexFET Power MOSFETs datasheet (Rev. A) | PDF | HTML | 14 May 2024 |
Application note | MOSFET Support and Training Tools (Rev. F) | PDF | HTML | 14 Jun 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
PMP11140 — TPS40400 Step-Down Regulator with PMBus Delivering 1.8V at 4A Reference Design
PMP20080 — 12VDC Input, Hybrid Memory Cube (HMC) Gen. 2 Power Supply Reference Design
TIDA-00678 — CISPR25 Tested Automotive Tail Light Reference Design for Step-Up + Linear LED Driver Based Systems
TIDA-00679 — Linear LED Driver Reference Design for Automotive Lighting Applications
TIDA-00881 — 50mA Wireless Charger with 19mm Coil BoosterPack Reference Design
TIDA-00669 — 500mA Wireless Charger BoosterPack with Gauge Reference Design
TIDA-00668 — 50mA Wireless Charger Booster Pack Reference Design
The primary method of storage is an (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DLV) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.