CSD87312Q3E
30-V, N channel NexFET™ power MOSFET, dual common source SON 3 mm x 3 mm, 38 mOhm
CSD87312Q3E
- Common Source Connection
- Ultra Low Drain to Drain On-Resistance
- Space Saving SON 3.3 x 3.3mm Plastic Package
- Optimized for 5V Gate Drive
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
The CSD87312Q3E is a 30V common-source, dual N-channel device designed for adaptor/USB input protection. This SON 3.3 x 3.3mm device has low drain to drain on-resistance that minimizes losses and offers low component count for space constrained multi-cell battery charging applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Dual 30-V N-Channel NexFet Power MOSFET, CSD87312Q3E datasheet | 19 Nov 2011 | |
Application note | MOSFET Support and Training Tools (Rev. F) | PDF | HTML | 14 Jun 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSON (DPA) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.