Gehäuseinformationen
Gehäuse | Pins CFP (NBA) | 48 |
Betriebstemperaturbereich (°C) 25 to 25 |
Gehäusemenge | Träger 14 | TUBE |
Merkmale von ADC14155QML-SP
- 5962R0626201VXC
- Total Ionizing Dose (TID) 100 krad(Si)
- Single Event Latch-up 120 MeV-cm2/mg
(See Radiation Reports)
- 1.1-GHz Full-Power Bandwidth
- Internal Sample-and-Hold Circuit
- Low-Power Consumption
- Internal Precision 1-V Reference
- Single-Ended or Differential Clock Modes
- Data Ready Output Clock
- Clock Duty Cycle Stabilizer
- Dual 3.3-V and 1.8-V Supply Operation (±10%)
- Power-Down Mode
- Offset Binary or 2s Complement Output Data Format
- 48-pin CFP Package (11.5-mm × 11.5-mm, 0.635-mm Pin-Pitch)
- Key Specifications
- Resolution 14 Bits
- Conversion Rate 155 MSPS
- SNR (fIN = 70 MHz) 70.1 dBFS (typ)
- SFDR (fIN = 70 MHz) 82.3 dBFS (typ)
- ENOB (fIN = 70 MHz) 11.3 Bits (typ)
- Full-Power Bandwidth 1.1 GHz (typ)
- Power Consumption 967 mW (typ)
Beschreibung von ADC14155QML-SP
The ADC14155QML-SP is a high-performance CMOS analog-to-digital converter capable of converting analog input signals into 14-bit digital words at rates up to 155 MSPS. This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1.1 GHz. The ADC14155 operates from dual 3.3-V and 1.8-V power supplies and consumes 967 mW of power at 155 MSPS.
The separate 1.8-V supply for the digital output interface allows lower power operation with reduced noise. A power-down feature reduces the power consumption to 5 mW with the clock input disabled, while still allowing fast wake-up time to full operation. The differential inputs provide a full scale differential input swing equal to 2 times the reference voltage. A stable 1-V internal voltage reference is provided, or the ADC14155 can be operated with an external reference. The Clock mode (differential versus single-ended) and output data format (offset binary versus 2s complement) are pin-selectable. A duty cycle stabilizer maintains performance over a wide range of clock duty cycles.
The ADC14155QML-SP is available in a 48-lead thermally enhanced multi-layer ceramic quad package and operates over the military temperature range of –55°C to +125°C.