Produktdetails

Vin (min) (V) 3 Vin (max) (V) 18 Absolute max Vin (max) (V) 25 Charge current (max) (A) 1 Control topology Linear Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Rating Catalog Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.65 Control interface I2C Operating temperature range (°C) -40 to 85
Vin (min) (V) 3 Vin (max) (V) 18 Absolute max Vin (max) (V) 25 Charge current (max) (A) 1 Control topology Linear Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Rating Catalog Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.65 Control interface I2C Operating temperature range (°C) -40 to 85
DSBGA (YBG) 8 1.752689 mm² 1.783 x 0.983
  • 1A linear battery charger
    • 3.0V to 18V input voltage operating range for battery-to-battery charging, USB adapters, and high impedance sources.
    • Configurable battery regulation voltage with 0.5% accuracy from 3.6V to 4.65V in 10mV steps
    • Li-ion, Li-Poly, and LiFePO4 chemistries support
    • 5mA to 1A configurable fast charge current
    • 55mΩ battery FET ON resistance
    • Up to 3A discharge current to support high system loads
    • Configurable NTC charging profile thresholds including JEITA support
  • Power path management for powering the system and charging the battery
    • Regulated system voltage (SYS) ranging from 4.4V to 5.5V addition to battery voltage tracking
    • Battery Tracking input voltage dynamic power management (VINDPM) for high impedance input sources
  • Ultra low quiescent current
    • 15nA Shutdown mode
    • 3.2µA Ship mode with button press wake
    • 4µA in Battery Only mode
    • 30µA Input adapter Iq in sleep mode
  • One push-button wake-up and reset input
  • Integrated fault protection
    • Input overvoltage protection (VIN_OVP)
    • Battery short protection (BATSC)
    • Battery overcurrent protection (BATOCP)
    • Input current limit protection (ILIM)
    • Thermal regulation (TREG) and thermal shutdown (TSHUT)
    • Battery thermal fault protection (TS)
    • Watchdog and safety timer fault
  • 1A linear battery charger
    • 3.0V to 18V input voltage operating range for battery-to-battery charging, USB adapters, and high impedance sources.
    • Configurable battery regulation voltage with 0.5% accuracy from 3.6V to 4.65V in 10mV steps
    • Li-ion, Li-Poly, and LiFePO4 chemistries support
    • 5mA to 1A configurable fast charge current
    • 55mΩ battery FET ON resistance
    • Up to 3A discharge current to support high system loads
    • Configurable NTC charging profile thresholds including JEITA support
  • Power path management for powering the system and charging the battery
    • Regulated system voltage (SYS) ranging from 4.4V to 5.5V addition to battery voltage tracking
    • Battery Tracking input voltage dynamic power management (VINDPM) for high impedance input sources
  • Ultra low quiescent current
    • 15nA Shutdown mode
    • 3.2µA Ship mode with button press wake
    • 4µA in Battery Only mode
    • 30µA Input adapter Iq in sleep mode
  • One push-button wake-up and reset input
  • Integrated fault protection
    • Input overvoltage protection (VIN_OVP)
    • Battery short protection (BATSC)
    • Battery overcurrent protection (BATOCP)
    • Input current limit protection (ILIM)
    • Thermal regulation (TREG) and thermal shutdown (TSHUT)
    • Battery thermal fault protection (TS)
    • Watchdog and safety timer fault

The BQ25188 is a linear battery charger IC focusing on small solution size and low quiescent current for extending battery life. The device is available in an 8-ball chipscale package which does not need HDI PCB process for fabrication thereby reducing the PCB cost. The device can support up to 1A charging and system loads of up to 3A.

The battery is charged using a standard Li-ion or LiFePO4 charge profile with three phases: precharge, constant current and constant voltage. Thermal regulation provides the maximum charge current while managing the device temperature. The charger is also optimized for battery to battery charging with 3V minimum input voltage operation and can withstand 25V absolute maximum line transients. The charger offers a wide operational VIN range for high impedance sources such as solar cells and wireless power. The device integrates a single push-button input to reduce the total solution footprint.

The BQ25188 is a linear battery charger IC focusing on small solution size and low quiescent current for extending battery life. The device is available in an 8-ball chipscale package which does not need HDI PCB process for fabrication thereby reducing the PCB cost. The device can support up to 1A charging and system loads of up to 3A.

The battery is charged using a standard Li-ion or LiFePO4 charge profile with three phases: precharge, constant current and constant voltage. Thermal regulation provides the maximum charge current while managing the device temperature. The charger is also optimized for battery to battery charging with 3V minimum input voltage operation and can withstand 25V absolute maximum line transients. The charger offers a wide operational VIN range for high impedance sources such as solar cells and wireless power. The device integrates a single push-button input to reduce the total solution footprint.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Typ Titel Datum
* Data sheet BQ25188 I2 C Controlled, 1-Cell, 1A Linear Battery Charger with Power Path, Ship Mode, Shutdown Mode, Battery Tracking VINDPM, and Wide VIN Support datasheet PDF | HTML 19 Nov 2024
EVM User's guide BQ25188 Evaluation Module User's Guide PDF | HTML 29 Okt 2024

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

BQ25188EVM — BQ25188 Evaluierungsmodul

Das BQ25188EVM Evaluierungsmodul (EVM) wird zum Evaluieren des BQ25188-Bausteins verwendet. Das EVM unterstützt Ladeströme bis zu 1 A und SYS-Ströme bis zu 3 A. Das BQ25188EVM bietet einen externen MR zur Evaluierung der Drucktastenfunktionalität des Bausteins, eine TS-Potenziometer-Schaltung zur (...)
Benutzerhandbuch: PDF | HTML
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
DSBGA (YBG) 8 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos