Gehäuseinformationen
Gehäuse | Pins QFM (MOT) | 48 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von CC2652RSIP
Wireless microcontroller
- Powerful 48-MHz Arm® Cortex®-M4F processor
- 352KB flash program memory
- 256KB of ROM for protocols and library functions
- 8KB of cache SRAM
- 80KB of ultra-low leakage SRAM with parity for high-reliability operation
- Dynamic multiprotocol manager (DMM) driver
- Programmable radio includes support for 2- (G)FSK, 4-(G)FSK, MSK, OOK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
- Supports over-the-air upgrade (OTA)
Ultra-low power sensor controller
- Autonomous MCU with 4KB of SRAM
- Sample, store, and process sensor data
- Fast wake-up for low-power operation
- Software defined peripherals; capacitive touch, flow meter, LCD
Low power consumption
- MCU consumption:
- 3.5 mA active mode, CoreMark
- 74 µA/MHz running CoreMark
- 1 µA standby mode, RTC, 80KB RAM
- 160 nA shutdown mode, wake-up on pin
- Ultra low-power sensor controller
consumption:
- 30.1 µA in 2 MHz mode
- 808 µA in 24 MHz mode
- Radio Consumption:
- 7.3 mA RX at 2.4 GHz
- 7.5 mA TX at 0 dBm
- 9.8 mA TX at +5 dBm
Wireless protocol support
- Thread, Zigbee®, Matter
- Bluetooth® 5.2 Low Energy
- SimpleLink™ TI 15.4-stack
- Proprietary systems
High performance radio
-
-103 dBm sensitivity for Bluetooth® Low Energy 125-kbps LE Coded PHY
-
Output power up to +5 dBm with temperature compensation
Regulatory compliance
- Regulatory certification for
compliance with worldwide radio frequency:
- ETSI RED (Europe) / RER (UK)
- ISED (Canada)
- FCC (USA)
MCU peripherals
- Digital peripherals can be routed to any of 32 GPIOs
- Four 32-bit or eight 16-bit general-purpose timers
- 12-bit ADC, 200 kSamples/s, 8 channels
- 8-bit DAC
- Two comparators
- Programmable current source
- Two UART, two SSI, I2C, I2S
- Real-time clock (RTC)
- Integrated temperature and battery monitor
Security enablers
- AES 128- and 256-bit cryptographic accelerator
- ECC and RSA public key hardware accelerator
- SHA2 Accelerator (full suite up to SHA-512)
- True random number generator (TRNG)
Development tools and software
- LP-CC2652PSIP Development Kit
- SimpleLink™ CC13xx and CC26xx Software Development Kit (SDK)
- SmartRF™ Studio for simple radio configuration
- Sensor Controller Studio for building low-power sensing applications
- SysConfig system configuration tool
Operating range
- On-chip buck DC/DC converter
- 1.8-V to 3.8-V single supply voltage
- Tj: -40 to +105°C
Package
- 7-mm × 7-mm MOT ( 32 GPIOs)
- RoHS-compliant package
Beschreibung von CC2652RSIP
The SimpleLink™ CC2652RSIP is a System-in-Package (SiP) certified module, multiprotocol 2.4 GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:
- Small 7-mm x 7-mm certified system-in-package module 2.4GHz with integrated DCDC components, balun, and crystal oscillators
- Wide flexibility of protocol stack support in the SimpleLink™ CC13xx and CC26xx Software Development Kit (SDK).
- Longer battery life wireless applications with low standby current of 1 µA with full RAM retention.
- Industrial temperature ready with lowest standby current of 11 µA at 105 ⁰C.
- Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1 µA system current.
- Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
- Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
- Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-103 dBm for 125-kbps LE Coded PHY).
The CC2652RSIP device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.