Gehäuseinformationen
Gehäuse | Pins WQFN (RTE) | 16 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 5.000 | LARGE T&R |
Merkmale von DRV8411A
- Dual H-bridge motor driver, can drive -
- One bipolar stepper motor
- One or two brushed DC motors
- Solenoids and other inductive loads
- Low ON-resistance: HS + LS = 400mΩ (Typical, 25°C)
- Wide Power Supply Voltage Range
- 1.65 to 11V
-
Pin-to-pin compatible with -
- High output current capability: 4A Peak
-
PWM control interface
- Supports 1.8V, 3.3V, and 5V logic inputs
- Integrated current regulation
- IPROPI current sense output for stall detection
- Low-power sleep mode
- ≤ 40nA at VVM = 5V, TJ = 25°C
-
Small package and footprint
-
16-pin HTSSOP with PowerPAD™, 5.0×4.4mm
-
16-Pin WQFN with PowerPAD™, 3.0×3.0mm
-
- Integrated protection features
- VM undervoltage lockout (UVLO)
- Auto-retry overcurrent protection (OCP)
- Thermal shutdown (TSD)
- Fault Indication Pin (nFAULT)
Beschreibung von DRV8411A
The DRV8411A is a dual H-bridge motor driver that can drive one or two DC brush motors, one stepper motor, solenoids, or other inductive loads. The tripler charge pump allows the device to operate down to 1.65V to accommodate 1.8V supply rails and low-battery conditions. The charge pump integrates all capacitors and allows for 100% duty cycle operation. The inputs and outputs can be paralleled to drive high current brush DC motors with half the RDS(on).
The device implements current sensing and regulation. Internal current mirrors output the current sense information on the IPROPI pins, eliminating the need for large power shunt resistors, thereby saving board area and reducing system cost. The IPROPI outputs allow a microcontroller to detect motor stall or changes in load conditions. Using the VREF pin, the devices can regulate the motor current during startup and high-load events without interaction from a microcontroller.
A low-power sleep mode achieves ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features include undervoltage, overcurrent, and overtemperature.
The DRV8411A is part of a family of devices which come in pin-to-pin, scalable RDS(ON) options to support various loads with minimal design changes. See for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.