Gehäuseinformationen
Gehäuse | Pins VQFN (RGE) | 24 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von DRV8424E
- Dual H-bridge motor driver
- One bipolar stepper motor
- Dual bidirectional brushed-DC motors
- Four unidirectional brushed-DC motors
- Integrated current sense functionality
- No sense resistors required
- ±5% Full-scale current accuracy
- 4.5-V to 33-V Operating supply voltage range
- Multiple control interface options
- PHASE/ENABLE (PH/EN)
- PWM (IN/IN)
- Smart tune, fast and mixed decay options
- Low
RDS(ON):
- DRV8424E/P: 330 mΩ HS + LS at 24 V, 25°C
- DRV8425E/P: 550 mΩ HS + LS at 24 V, 25°C
- High Current Capacity Per Bridge
- DRV8424E/P: 4-A peak (brushed), 2.5-A full-scale (stepper)
- DRV8425E/P: 3.2-A peak (brushed), 2-A full-scale (stepper)
Pin to pin compatible with -
-
DRV8426E/P: 33-V, 900 mΩ HS + LS
-
DRV8436E/P: 48-V, 900 mΩ HS + LS
-
DRV8434E/P: 48-V, 330 mΩ HS + LS
- Configurable Off-Time PWM
Chopping
- 7, 16, 24 or 32 µs
- Supports 1.8-V, 3.3-V, 5.0-V logic inputs
- Low-current sleep mode (2 µA)
- Spread spectrum clocking for low electromagnetic interference (EMI)
- Inrush current limiting in brushed-DC applications
- Small package and footprint
- Protection features
- VM undervoltage lockout (UVLO)
- Charge pump undervoltage (CPUV)
- Overcurrent protection (OCP)
- Thermal shutdown (OTSD)
- Fault condition output (nFAULT)]
Beschreibung von DRV8424E
The DRV8424E/P, DRV8425E/P devices are dual H-bridge motor drivers for a wide variety of industrial applications. The devices can be used for driving two DC motors, or a bipolar stepper motor.
The output stage of the driver consists of N-channel power MOSFETs configured as two full H-bridges, charge pump regulator, current sensing and regulation, and protection circuitry. The integrated current sensing uses an internal current mirror architecture, removing the need for a large power shunt resistor, saving board area and reducing system cost. A low-power sleep mode is provided to achieve ultra- low quiescent current draw by shutting down most of the internal circuitry. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output overcurrent (OCP), and device overtemperature (OTSD).
The DRV8424E/P is capable of driving a stepper motor with up to 2.5-A full scale or brushed motors with up to 4-A peak; and the DRV8425E/P is capable of driving a stepper motor with up to 2-A full scale or brushed motors with up to 3.2-A peak (dependent on PCB design).