Gehäuseinformationen
Gehäuse | Pins LCCC (FK) | 20 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 55 | TUBE |
Merkmale von LM139A-MIL
- Wide Supply Ranges
- Single Supply: 2 V to 36 V
(Tested to 30 V) - Dual Supplies: ±1 V to ±18 V
(Tested to ±15 V)
- Single Supply: 2 V to 36 V
- Low Supply-Current Drain Independent of
Supply Voltage: 0.8 mA (Typical) - Low Input Bias Current: 25 nA (Typical)
- Low Input Offset Voltage: 2 mV (Typical)
- Common-Mode Input Voltage Range
Includes Ground - Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage: ±36 V
- Low Output Saturation Voltage
- Output Compatible With TTL, MOS, and CMOS
- On Products Compliant to MIL-PRF-38535,
All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
Beschreibung von LM139A-MIL
The LM139A-MIL device consists of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.
The LM139A-MIL device is characterized for operation over the full military temperature range of –55°C to +125°C.