PGA309-HT

AKTIV

Programmierbarer Sensorsignalumformer für Spannungsausgang, PGA309-HT

Produktdetails

PGA/VGA PGA Number of channels 2 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Input type Differential Output type Single-ended Vos (offset voltage at 25°C) (typ) (mV) 0.003 Input offset drift (±) (typ) (µV/°C) 0.2 Input voltage noise (typ) (µV√Hz) 0.21 Interface type 1-wire, Analog 2 Wire, UART Noise at 1 kHz (typ) (V√Hz) 0.00000021 BW at Acl (MHz) 2 Acl, min spec gain (V/V) 4 Architecture CMOS Features High Temperature, Temperature sensing Slew rate (typ) (V/µs) 0.5 Iq per channel (typ) (mA) 1.2 Gain (max) (dB) 42 Gain error (typ) (%) 0.2 Gain drift (max) (ppm/°C) 10 Rating High Temp Operating temperature range (°C) -55 to 150
PGA/VGA PGA Number of channels 2 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Input type Differential Output type Single-ended Vos (offset voltage at 25°C) (typ) (mV) 0.003 Input offset drift (±) (typ) (µV/°C) 0.2 Input voltage noise (typ) (µV√Hz) 0.21 Interface type 1-wire, Analog 2 Wire, UART Noise at 1 kHz (typ) (V√Hz) 0.00000021 BW at Acl (MHz) 2 Acl, min spec gain (V/V) 4 Architecture CMOS Features High Temperature, Temperature sensing Slew rate (typ) (V/µs) 0.5 Iq per channel (typ) (mA) 1.2 Gain (max) (dB) 42 Gain error (typ) (%) 0.2 Gain drift (max) (ppm/°C) 10 Rating High Temp Operating temperature range (°C) -55 to 150
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Complete Bridge Sensor Conditioner
  • Voltage Output: Ratiometric or Absolute
  • Digital Cal: No Potentiometers/Sensor Trims
  • Sensor Error Compensation
    • Span, Offset, and Temperature Drifts
  • Low Error, Time-Stable
  • Sensor Linearization Circuitry
  • Temperature Sense: Internal or External
  • Calibration Lookup Table Logic
    • Uses External EEPROM (SOT23-5)
  • Over/Under-Scale Limiting
  • Sensor Fault Detection
  • +2.7V TO +5.5V Operation
  • Small TSSOP-16 Package
  • Complete Bridge Sensor Conditioner
  • Voltage Output: Ratiometric or Absolute
  • Digital Cal: No Potentiometers/Sensor Trims
  • Sensor Error Compensation
    • Span, Offset, and Temperature Drifts
  • Low Error, Time-Stable
  • Sensor Linearization Circuitry
  • Temperature Sense: Internal or External
  • Calibration Lookup Table Logic
    • Uses External EEPROM (SOT23-5)
  • Over/Under-Scale Limiting
  • Sensor Fault Detection
  • +2.7V TO +5.5V Operation
  • Small TSSOP-16 Package

The PGA309 is a programmable analog signal conditioner designed for bridge sensors. The analog signal path amplifies the sensor signal and provides digital calibration for zero, span, zero drift, span drift, and sensor linearization errors with applied stress (pressure, strain, etc.). The calibration is done via a One-Wire digital serial interface or through a Two-Wire industry-standard connection. The calibration parameters are stored in external nonvolatile memory (typically SOT23-5) to eliminate manual trimming and achieve long-term stability.

The all-analog signal path contains a 2x2 input multiplexer (mux), auto-zero programmable-gain instrumentation amplifier, linearization circuit, voltage reference, internal oscillator, control logic, and an output amplifier. Programmable level shifting compensates for sensor dc offsets.

The core of the PGA309 is the precision, low-drift, no 1/f noise Front-End PGA (Programmable Gain Amplifier). The overall gain of the Front-End PGA + Output Amplifier can be adjusted from 2.7V/V to 1152V/V. The polarity of the inputs can be switched through the input mux to accommodate sensors with unknown polarity output. The Fault Monitor circuit detects and signals sensor burnout, overload, and system fault conditions.

For reference application information, see the commercial device PGA309 User's Guide (SBOU024) available for download at www.ti.com.

The PGA309 is a programmable analog signal conditioner designed for bridge sensors. The analog signal path amplifies the sensor signal and provides digital calibration for zero, span, zero drift, span drift, and sensor linearization errors with applied stress (pressure, strain, etc.). The calibration is done via a One-Wire digital serial interface or through a Two-Wire industry-standard connection. The calibration parameters are stored in external nonvolatile memory (typically SOT23-5) to eliminate manual trimming and achieve long-term stability.

The all-analog signal path contains a 2x2 input multiplexer (mux), auto-zero programmable-gain instrumentation amplifier, linearization circuit, voltage reference, internal oscillator, control logic, and an output amplifier. Programmable level shifting compensates for sensor dc offsets.

The core of the PGA309 is the precision, low-drift, no 1/f noise Front-End PGA (Programmable Gain Amplifier). The overall gain of the Front-End PGA + Output Amplifier can be adjusted from 2.7V/V to 1152V/V. The polarity of the inputs can be switched through the input mux to accommodate sensors with unknown polarity output. The Fault Monitor circuit detects and signals sensor burnout, overload, and system fault conditions.

For reference application information, see the commercial device PGA309 User's Guide (SBOU024) available for download at www.ti.com.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Typ Titel Datum
* Data sheet Voltage Output Programmable Sensor Conditioner, PGA309-HT datasheet (Rev. A) 26 Dez 2013

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese voll ausgestattete Design- und Simulationssuite verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
TSSOP (PW) 16 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos