Gehäuseinformationen
Gehäuse | Pins CFP (W) | 20 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 25 | TUBE |
Merkmale von SN54AHC244-SP
- VCC operating range of 2V to 5.5V
- Latch-up performance exceeds 250mA per JESD 17
- On products compliant to MIL-PRF-38535, All parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
Beschreibung von SN54AHC244-SP
These octal buffers and drivers are designed specifically to improve the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.