Gehäuseinformationen
Gehäuse | Pins SOIC (DW) | 20 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von SN74LVCZ244A
- Operates From 2.7 V to 3.6 V
- Inputs Accept Voltages to 5.5 V
- Max tpd of 5.9 ns at 3.3 V
- Typical VOLP (Output Ground Bounce)
< 0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
> 2 V at VCC = 3.3 V, TA = 25°C - Ioff Supports Live Insertion, Partial-Power-
Down Mode, and Back-Drive Protection - Supports Mixed-Mode Signal Operation
on All Ports (5-V Input/Output Voltage
With 3.3-V VCC) - Latch-Up Performance Exceeds 100 mA
Per JESD 78, Class II
Beschreibung von SN74LVCZ244A
This octal buffer/line driver is designed for 2.7-V to 3.6-V VCC operation.
The SN74LVCZ244A device is organized as two 4-bit line drivers with separate output-enable (OE) inputs. When OE is low, the device passes data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.