Gehäuseinformationen
Gehäuse | Pins SSOP (DL) | 56 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 1.000 | LARGE T&R |
Merkmale von SN74LVTH16543-EP
- Controlled Baseline
- One Assembly/Test Site, One Fabrication Site
- Enhanced Diminishing Manufacturing Sources (DMS) Support
- Enhanced ProductChange Notification
- Qualification Pedigree(1)
- Member of the Texas Instruments Widebus Family
- StateoftheArt Advanced BiCMOS Technology (ABT) Design for 3.3V Operation and Low StaticPower Dissipation
- Supports MixedMode Signal Operation (5V Input and Output Voltages With 3.3V VCC)
- Supports Unregulated Battery Operation Down to 2.7 V
- Ioff and PowerUp 3State Support Hot Insertion
- Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Distributed VCC and GND Pins Minimize HighSpeed Switching Noise
- FlowThrough Architecture Optimizes PCB Layout
- LatchUp Performance Exceeds 500 mA Per JESD 17
- ESD Protection Exceeds 2000 V Per MILSTD883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
Widebus Is a trademark of Texas Instruments
Beschreibung von SN74LVTH16543-EP
The SN74LVTH16543 is a 16bit registered transceiver designed for lowvoltage (3.3V) VCC operation, but with the capability to provide a TTL interface to a 5V system environment. This device can be used as two 8bit transceivers or one 16bit transceiver. Separate latchenable (LEAB or LEBA) and outputenable (OEAB or OEBA) inputs are provided for each register to permit independent control in either direction of data flow.
The AtoB enable (CEAB) input must be low to enter data from A or to output data from B. If CEAB is low and LEAB is low, the AtoB latches are transparent; a subsequent lowtohigh transition of LEAB puts the A latches in the storage mode. With CEAB and OEAB both low, the 3state B outputs are active and reflect the data present at the output of the A latches. Data flow from B to A is similar, but requires using the CEBA, LEBA, and OEBA inputs.
Active bushold circuitry is provided to hold unused or floating data inputs at a valid logic level.
When VCC is between 0 and 1.5 V, the device is in the highimpedance state during power up or power down. However, to ensure the highimpedance state above 1.5 V, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the currentsinking capability of the driver.
This device is fully specified for hotinsertion applications using Ioff and powerup 3state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The powerup 3state circuitry places the outputs in the highimpedance state during power up and power down, which prevents driver conflict.