Gehäuseinformationen
Gehäuse | Pins TSSOP (PW) | 28 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 48 | TUBE |
Merkmale von TDC1011
- Measurement Range: Up to 8 ms
- Operating Current: 1.8 µA (2 SPS)
- Transmitter Channel TX
- Supports Single Transducer Applications
- Programmable Excitation: 31.25 kHz to 4 MHz,
Up to 31 Pulses
- Receiver Channel RX
- STOP Cycle-to-Cycle Jitter: 50 psRMS
- Low-Noise and Programmable Gain Amplifiers
- Access to Signal Chain for External Filter
Design - Programmable Threshold Comparator for Echo
Qualification - Programmable Low Power Mode for Long TOF
Measurements
- Temperature Measurement
- Interface to Two PT1000/500 RTDs
- RTD-to-RTD Matching Accuracy 0.02°CRMS
- Operating Temperature Range: –40°C to 125°C
Beschreibung von TDC1011
The TDC1011 is a fully integrated analog front-end (AFE) for ultrasonic sensing measurements of liquid level, fluid identification/concentration, and proximity/ distance applications common in automotive, industrial, medical, and consumer markets. When paired with an MSP430/C2000 MCU, power, wireless, and source code, TI provides the complete ultrasonic sensing solution.
TIs Ultrasonic AFE offers programmability and flexibility to accommodate a wide-range of applications and end equipment. The TDC1011 can be configured for multiple transmit pulses and frequencies, gain, and signal thresholds for use with a wide-range of transducer frequencies (31.25kHz to 4MHz) and Q-factors. Similarly, the programmability of the receive path allows ultrasonic waves to be detected over a wider range of distances/tank sizes and through various mediums.
Selecting different modes of operation, the TDC1011 can be optimized for low power consumption, making it ideal for battery powered applications. The low noise amplifiers and comparators provide extremely low jitter, enabling picosecond resolution and accuracy.