260-pin (ZBX) package image

TX7332ZBX AKTIV

32-kanaliger Übertrager, 3 Phasen, mit integriertem Übertragungs-Beamformer

Preis

Menge Preis
+

Informationen zur Qualität

Beurteilung Catalog
RoHS Ja
REACH Ja
Beschichtungsmaterial für Anschlussdrähte/Balls SNAGCU
MSL-Rating/Spitzenrückfluss Level-3-260C-168 HR
Informationen zu Qualität,
Zuverlässigkeit und Gehäuse

Enthaltene Informationen:

  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Beschichtungsmaterial für Anschlussdrähte/Balls
  • MSL-Rating/Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Anzeigen oder herunterladen
Zusätzliche Herstellungsangaben

Enthaltene Informationen:

  • Werksstandort
  • Montagestandort
Anzeigen

Export-Klassifizierung

*Nur für Referenzzwecke

  • US ECCN: EAR99

Gehäuseinformationen

Gehäuse | Pins NFBGA (ZBX) | 260
Betriebstemperaturbereich (°C) 0 to 70
Gehäusemenge | Träger 120 | JEDEC TRAY (5+1)

Merkmale von TX7332

  • TX7332 supports:
    • 32-channel three-level pulser and active transmit/receive (T/R) switch
    • Very low power on-chip beamforming mode:
      • In receive-only mode: 0.45 mW/ch
      • In transmit-receive mode: 16.4 mW/ch
      • In CW mode: 160 mW/ch
      • In global power-down mode: 0.1 mW/ch
  • Three-level pulser:
    • Maximum output voltage: ±100 V
    • Minimum output voltage: ±1 V
    • Maximum output current: 1.2 A to 0.3 A
    • Maximum clamp current: 0.5 A to 0.12 A
    • Second harmonic : –45 dBc at 5 MHz
    • CW mode jitter: 100 fs measured from 100 Hz to 20 kHz
    • CW mode close-in phase noise: -154 dBc/Hz at 1 kHz offset for 5-MHz signal
    • –3-dB bandwidth with 2-kΩ || 120-pF load
      • 20 MHz (for ±100-V supply)
      • 25 MHz (for ±70-V supply)
  • Active T/R switch with:
    • ON, OFF control signals
    • Bandwidth: 50 MHz
    • HD2: –50 dBc
    • Turnon resistance: 24 Ω
    • Turnon time: 0.5 µs
    • Turnoff time: 1.75 µs
    • Transient glitch: 50 mVPP
  • Off-chip beamformer with:
    • Jitter cleaning using synchronization feature
    • Maximum synchronization clock frequency: 200 MHz
  • On-chip beamformer with:
    • Delay resolution: one beamformer clock period
    • Maximum delay: 213 beamformer clock period
    • Maximum beamformer clock speed: 200 MHz
    • On-chip RAM to store
      • 16 delay profiles
      • 32 pattern profiles
  • High-speed (100 MHz maximum) 1.8-V and 2.5-V CMOS serial programming interface
  • Automatic thermal shutdown
  • No specific power sequencing requirement
  • Small package: 260-pin NFBGA (17 mm × 11 mm) with 0.8-mm pitch

Beschreibung von TX7332

The TX7332 is a highly integrated, high-performance transmitter solution for ultrasound imaging system. The device has total 32 pulser circuits (PULS), 32 transmit/receive (T/R) switches, and supports both on-chip and off-chip beamformer (TxBF). The device also integrates on-chip floating power supplies that reduce the number of required high voltage power supplies.

The TX7332 has a pulser circuit that generates three-level high voltage pulses (up to ±100 V) that can be used to excite multiple channels of an ultrasound transducer. The device supports total 32 outputs. The maximum output current is configurable from 1.2 A to 0.3 A.

A T/R switch under OFF state protects the receiver circuit by providing high isolation between the high-voltage transmitter and the low-voltage receiver when the pulser is generating high-voltage pulses. When the transducer is receiving echo signals, the T/R switch turns ON and connects the transducer to the receiver. The ON/OFF operation of the T/R switch is either controlled by an external pin or controlled by on-chip beamforming engine in the device. The T/R switch offers 24-Ω impedance in the ON state.

Ultrasound transmission relies on the excitation of multiple transducer elements with the delay profile of the excitation across the different elements defining the direction of the transmission. Such an operation is referred to as transmit beamforming. The TX7332 supports staggered pulsing of the different channels, allowing for transmit beamforming. The device supports both off-chip and on-chip beamforming operation.

In the off-chip beamformer mode, the output transition of each pulser and TR switch ON/OFF operation is controlled by external control pins. To eliminate the effect of jitter from the external control signals, the device supports a synchronization feature. When the synchronization feature is enabled, the external control signals are latched using a low-jitter beamformer clock signal.

In the on-chip beamformer mode, the delay profile for the pulsing of the different channels is stored within the device. The device supports a transmit beamformer delay resolution of one beamformer clock period and a maximum delay of 213 beamformer clock periods. An internal pattern generator generates the output pulse patterns based on pattern profiles stored in a profile RAM. Up to 16 beamforming profiles and 32 pattern profiles can be stored in the profile RAM. On-chip beamforming mode reduces the number of control signals that must be routed from the FPGA to the device..

The TX7332 is available in a 17-mm × 11-mm 260-pin NFBGA package and is specified for operation from 0°C to 70°C.

Preis

Menge Preis
+

Trägeroptionen

Wir bieten verschiedene Trägeroptionen für Ihre Bestellung. Je nach der Menge der von Ihnen bestellten Teile können Sie Standard-Rollen, kundenspezifisch gegurtete Rollen, Gurtabschnitte, Stangen oder Trays als Lieferoption auswählen.

Eine kundenspezifisch gegurtete Rolle ist ein kontinuierlich verlaufender Gurtabschnitt, der von einer Rolle geschnitten wird, um die Rückführbarkeit des Chargen- und Datumscodes zu gewährleisten. Nach Industriestandards sind ein 18 Zoll breiter Vorspann und Abspann mit einer Distanzscheibe aus Messing auf beiden Seiten des Gurtabschnitts verbunden, sodass es direkt in einen Bestückungsautomaten eingespeist werden kann. TI erhebt für kundenspezifisch gewickelte Rollen eine Wickelgebühr.

Gurtabschnitt bezeichnet eine von einer Rolle abgeschnittene Gurtlänge. Es kann sein, dass TI die Bestellung in mehreren Streifen von Gurtabschnitten oder auf mehrere Boxen verteilt liefert, um die von Ihnen gewünschte Menge zu erfüllen.

TI liefert Tube- oder Tray-Bauteile häufig in einer Box, oder aber in der Tube oder dem Tray – je nach Verfügbarkeit. Wir verpacken alle Gurte, Stangen oder Musterbehälter gemäß unseren internen Schutzanforderungen für ESD (Electro Static Discharge) und MSL (Moisture Sensitivity Level).

Mehr erfahren

Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Fügen Sie Ihrem Warenkorb ein Produkt hinzu und beginnen Sie den Auscheckvorgang, um die im Bestand verfügbaren Auswahlmöglichkeiten für Chargen- oder Datumscodes anzuzeigen.

Mehr erfahren