8-pin (DEJ) package image

HDC3022DEJR ACTIVO

Sensor digital de humedad con RH del 0.5 % y filtro IP67 permanente

ACTIVO custom-reels PERSONALIZADO El carrete a la medida puede estar disponible
open-in-new Ver alternativas

Precios

Cant. Precio
+

Información de calidad

Calificación Catalog
RoHS
REACH
Acabado de plomo / material de la bola NIPDAU
Clasificación MSL / reflujo máximo Level-1-260C-UNLIM
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines WSON (DEJ) | 8
Rango de temperatura de funcionamiento (℃) -40 to 125
Cant. de paquetes | Empresa de transporte 3,000 | LARGE T&R

Características para HDC3022

  • Relative humidity (RH) sensor:
    • Operating range: 0% to 100%
    • Accuracy: ±0.5% typical
    • Offset Error Correction: reduces offset to return device to within accuracy specification
    • Long-term drift: 0.19%RH/yr
    • Condensation protection with integrated heater
  • Temperature sensor:
    • Operating range: –40°C to 125°C
    • Accuracy: ±0.1°C typical
    • Long-term drift: ±0.03°C/yr
  • NIST traceability: relative humidity & temperature
  • Output Short Circuit Protection

  • Low power: average current 0.4µA
  • I2C interface compatibility up to 1MHz speeds
    • Four selectable I2C addresses
    • Data protection through CRC checksum
  • Supply voltage: 1.62V to 5.50V
  • Available auto measurement mode
  • Programmable interrupts
  • Programmable RH and Temp measurement offset
  • Factory-installed polyimide tape assembly cover
  • Factory-installed IP67 rated environmental cover

Descripción de HDC3022

The HDC302x is an integrated, capacitive based relative humidity (RH) and temperature sensor . The device provides high accuracy measurements over a wide supply range (1.62V – 5.5V) and ultra low power consumption in a compact 2.5mm × 2.5mm × 0.8mm WSON 8-pin package. Both the temperature and humidity sensors are 100% tested and trimmed on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 standards.

Offset Error Correction reduces RH sensor offset due to aging, exposure to extreme operating conditions, and contaminants to return device to within accuracy specifications. For battery IoT applications, auto measurement mode and ALERT feature enable low system power by maximizing MCU sleep time. There are four different I2C addresses that support speeds up to 1MHz. A heater is available to dissipate condensation and moisture.

The HDC3020 is an open cavity package without protective cover. Two device variants have a cover option to protect the open cavity RH sensor: HDC3021 and HDC3022. HDC3021 has removable protective tape to allow conformal coatings and PCB wash. HDC3022 has a permanent IP67 filter membrane to protect against dust and water condensation.

Precios

Cant. Precio
+

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete a la medida, cinta cortada, tubo o bandeja.

Un carrete a la medida es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes a la medida.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información