패키징 정보
패키지 | 핀 DSBGA (YZF) | 9 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
BQ27220의 주요 특징
- Single-Cell Li-Ion Battery Fuel Gauge
- Resides in Pack or on System Board
- Supports Embedded or Removable Batteries
- Powers Directly from Battery with Integrated
LDO - Supports a Low-Value (10-mΩ) External Sense
Resistor
- Ultra-Low Power Consumption in NORMAL
(50 µA) and SLEEP (9 µA) Modes - Battery Fuel Gauging Based on Compensated
End-of-Discharge Voltage (CEDV) Technology- Reports Remaining Capacity and State-of-
Charge (SOC) with Smoothing Filter - Adjusts Automatically for Battery Aging, Self-
Discharge, Temperature, and Rate Changes - Provides Battery State-of-Health (Aging)
Estimation
- Reports Remaining Capacity and State-of-
- Microcontroller Peripheral Supports:
- 400-kHz I2C™ Serial Interface
- Configurable SOC Interrupt OR
Battery Low Digital Output Warning - Internal Temperature Sensor OR
Host-Reported Temperature OR
External Thermistor
BQ27220에 대한 설명
The Texas Instruments bq27220 battery fuel gauge is a single-cell gauge that requires minimal user-configuration and system microcontroller firmware development, leading to quick system bring-up. The bq27220 device uses the Compensated End-of-Discharge Voltage (CEDV) algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), runtime-to-empty (min), battery voltage (mV), temperature (°C), and state-of-health (%).
The bq27220 battery fuel gauge has ultra-low power consumption in NORMAL (50 µA) and SLEEP (9 µA) modes, leading to longer battery runtime. Configurable interrupts help save system power and free up the host from continuous polling. Accurate temperature sensing is supported via an external thermistor.
Customers can use preloaded CEDV parameters in ROM or can generate custom chemistry parameters using TIs web-based tool, GAUGEPARCAL. Custom-generated parameters can be either programmed in the device RAM by the host on power up of the system or customers can program the parameters to an onboard One-Time Programmable (OTP) memory.
Battery fuel gauging with the bq27220 device requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny, 9-ball, 1.62 mm × 1.58 mm, 0.5-mm pitch NanoFree chip scale package (DSBGA) is ideal for space-constrained applications.