패키징 정보
패키지 | 핀 SOIC (D) | 14 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 50 | TUBE |
SN74AHC14의 주요 특징
- ESD protection exceeds JESD 22:
- 2000V Human-Body Model (A114-A)
- 200V Machine Model (A115-A)
- 1000V Charged-Device Model (C101)
- Operating range: 2V to 5.5V
- ±8mA output drive at 5V
- Schmitt-Trigger inputs enable input noise resistance
- Low power consumption: 20µA maximum ICC
- Latch-up performance exceeds 250mAper JESD 17
SN74AHC14에 대한 설명
The SNx4AHC14 devices contain six independent inverters. These devices perform the boolean function Y = A.
Each circuit functions as an independent inverter, but, because of the Schmitt-Trigger action, the inverters have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.