패키징 정보
패키지 | 핀 TVSOP (DGV) | 16 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 2,000 | LARGE T&R |
SN74AHCT157의 주요 특징
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250mA per JESD 17
SN74AHCT157에 대한 설명
These quadruple 2-line to 1-line data selectors/multiplexers are designed for 4.5V to 5.5V VCC operation.
The SNx4AHCT157 devices feature a common strobe (G) input. When the strobe is high, all outputs are low. When the strobe is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The devices provide true data.