패키징 정보
패키지 | 핀 LQFP (PM) | 64 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 1,000 | LARGE T&R |
TMS320F280040C-Q1의 주요 특징
- TMS320C28x 32-bit CPU
- 100 MHz
- IEEE 754 single-precision Floating-Point Unit (FPU)
- Trigonometric Math Unit
(TMU)
- 3×-cycle to 4×-cycle improvement for common trigonometric functions versus software libraries
- 13-cycle Park transform
- Viterbi/Complex Math Unit (VCU-I)
- Ten hardware breakpoints (with ERAD)
- Programmable Control Law
Accelerator (CLA)
- 100 MHz
- IEEE 754 single-precision floating-point instructions
- Executes code independently of main CPU
- On-chip memory
- 256KB (128KW) of flash (ECC-protected) across two independent banks
- 100KB (50KW) of RAM (ECC-protected or parity-protected)
- Dual-zone security supporting third-party development
- Unique Identification (UID) number
- Clock and system control
- Two internal zero-pin 10-MHz oscillators
- On-chip crystal oscillator and external clock input
- Windowed watchdog timer module
- Missing clock detection circuitry
- 1.2-V core, 3.3-V I/O design
- Internal VREG or DC-DC for 1.2-V generation allows for single-supply designs
- Brownout reset (BOR) circuit
- System peripherals
- 6-channel Direct Memory Access (DMA) controller
- 40 individually programmable multiplexed General-Purpose Input/Output (GPIO) pins
- 21 digital inputs on analog pins
- Enhanced Peripheral Interrupt Expansion (ePIE) module
- Multiple low-power mode (LPM) support with external wakeup
- Embedded Real-time Analysis and Diagnostic (ERAD)
- Communications peripherals
- One Power-Management Bus (PMBus) interface
- One Inter-integrated Circuit (I2C) interface (pin-bootable)
- Two Controller Area Network (CAN) bus ports (pin-bootable)
- Two Serial Peripheral Interface (SPI) ports (pin-bootable)
- Two UART-Compatible Serial Communication Interfaces (SCIs) (pin-bootable)
- One UART-Compatible Local Interconnect Network (LIN)
- One Fast Serial Interface (FSI) with a transmitter and receiver
- Analog system
- Three 3.45-MSPS, 12-bit
Analog-to-Digital Converters (ADCs)
- Up to 21 external channels
- Four integrated post-processing blocks (PPBs) per ADC
- Seven windowed
comparators (CMPSS) with 12-bit reference
Digital-to-Analog Converters (DACs)
- Digital glitch filters
- Two 12-bit buffered DAC outputs
- Seven Programmable Gain
Amplifiers (PGAs)
- Programmable gain settings: 3, 6, 12, 24
- Programmable output filtering
- Three 3.45-MSPS, 12-bit
Analog-to-Digital Converters (ADCs)
- Enhanced control peripherals
- 16 ePWM channels with
high-resolution capability (150-ps resolution)
- Integrated dead-band support with high resolution
- Integrated hardware trip zones (TZs)
- Seven Enhanced Capture
(eCAP) modules
- High-resolution Capture (HRCAP) available on two modules
- Two Enhanced Quadrature Encoder Pulse (eQEP) modules with support for CW/CCW operation modes
- Four Sigma-Delta Filter
Module (SDFM) input channels (two parallel filters per channel)
- Standard SDFM data filtering
- Comparator filter for fast action for overvalue or undervalue condition
- 16 ePWM channels with
high-resolution capability (150-ps resolution)
- Configurable Logic Block (CLB)
- Augments existing peripheral capability
- Supports position manager solutions
-
InstaSPIN-FOC™
- Sensorless field-oriented control (FOC) with FAST™ software encoder
- Library in on-chip ROM memory
-
Functional Safety-Compliant
- Developed for functional safety applications
- Documentation available to aid ISO 26262 and IEC 61508 system design
- Systematic capability up to ASIL D and SIL 3
- Hardware integrity up to ASIL B
- Safety-related certification
- Package options:
- 100-pin Low-profile Quad Flatpack (LQFP) [PZ suffix]
- 64-pin LQFP [PM suffix]
- 56-pin Very Thin Quad Flatpack No-lead (VQFN) [RSH suffix]
- Temperature options:
- S: –40°C to 125°C junction
- Q: –40°C to 125°C free-air (AEC Q100 qualification for automotive applications)
TMS320F280040C-Q1에 대한 설명
C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing.
The TMS320F28004x (F28004x) is a powerful 32-bit floating-point microcontroller unit (MCU) that lets designers incorporate crucial control peripherals, differentiated analog, and nonvolatile memory on a single device.
The real-time control subsystem is based on TI’s 32-bit C28x CPU, which provides 100 MHz of signal processing performance. The C28x CPU is further boosted by the new TMU extended instruction set, which enables fast execution of algorithms with trigonometric operations commonly found in transforms and torque loop calculations; and the VCU-I extended instruction set, which reduces the latency for complex math operations commonly found in encoded applications.
The CLA allows significant offloading of common tasks from the main C28x CPU. The CLA is an independent 32-bit floating-point math accelerator that executes in parallel with the CPU. Additionally, the CLA has its own dedicated memory resources and it can directly access the key peripherals that are required in a typical control system. Support of a subset of ANSI C is standard, as are key features like hardware breakpoints and hardware task-switching.
The F28004x supports up to 256KB (128KW) of flash memory divided into two 128KB (64KW) banks, which enables programming and execution in parallel. Up to 100KB (50KW) of on-chip SRAM is also available in blocks of 4KB (2KW) and 16KB (8KW) for efficient system partitioning. Flash ECC, SRAM ECC/parity, and dual-zone security are also supported.
High-performance analog blocks are integrated on the F28004x MCU to further enable system consolidation. Three separate 12-bit ADCs provide precise and efficient management of multiple analog signals, which ultimately boosts system throughput. Seven PGAs on the analog front end enable on-chip voltage scaling before conversion. Seven analog comparator modules provide continuous monitoring of input voltage levels for trip conditions.
The TMS320C2000™ microcontrollers contain industry-leading control peripherals with frequency-independent ePWM/HRPWM and eCAP allow for a best-in-class level of control to the system. The built-in 4-channel SDFM allows for seamless integration of an oversampling sigma-delta modulator across an isolation barrier.
Connectivity is supported through various industry-standard communication ports (such as SPI, SCI, I2C, LIN, and CAN) and offers multiple muxing options for optimal signal placement in a variety of applications. New to the C2000 platform is the fully compliant PMBus. Additionally, in an industry first, the FSI enables high-speed, robust communication to complement the rich set of peripherals that are embedded in the device.
A specially enabled device variant, TMS320F28004xC, allows access to the Configurable Logic Block (CLB) for additional interfacing features and allows access to the secure ROM, which includes a library to enable InstaSPIN-FOC™. See Device Comparison for more information.
The Embedded Real-Time Analysis and Diagnostic (ERAD) module enhances the debug and system analysis capabilities of the device by providing additional hardware breakpoints and counters for profiling.
Want to learn more about features that make C2000 Real-Time MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.
The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.
Ready to get started? Check out the TMDSCNCD280049C or the LAUNCHXL-F280049C evaluation boards and download C2000Ware.