TLVH431A
- Low-voltage operation: down to 1.24V
- Reference voltage tolerances at 25°C
- 0.5% for B grade
- 1% for A grade
- 1.5% for standard grade
- Adjustable output voltage, VO = VREF to 18V
- Wide operating cathode current range: 100µA to 70mA
- 0.25Ω typical output impedance
- –40°C to +125°C specifications
- TLVH432 provides alternative pinouts for SOT-23-3 and SOT-89 packages
- Ultra-small SC-70 package offers 40% smaller footprint than SOT-23-3
The TLVH431 and TLVH432 devices are low-voltage 3-terminal adjustable voltage references, with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24V) and 18V with two external resistors (see Figure 6-2). These devices operate from a lower voltage (1.24V) than the widely used TL431 and TL1431 shunt-regulator references.
When used with an optocoupler, the TLVH431 and TLVH432 devices are an excellent choice for voltage references in isolated feedback circuits for 3V to 3.3V switching-mode power supplies. The devices have a typical output impedance of 0.25Ω. Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431 and TLVH432 devices excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.
The TLVH432 device is identical to the TLVH431 device, but is offered with different pinouts for the 3-pin SOT-23 and SOT-89 packages.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PFCLLCSREVM034 — AC to isolated DC EVM with UCC28056B, UCC256404 and UCC24624
PFCLLCSREVM034 is a 168-W AC/DC supply with a transition-mode power-factor-correction front end and isolated half-bridge LLC resonant converter with synchronous rectification. This EVM accepts AC input from 90 Vrms to 264 Vrms and outputs 12-V DC with 168-W full-load output power.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Many TI reference designs include the TLVH431A
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
SOT-23 (DBZ) | 3 | Ultra Librarian |
SOT-89 (PK) | 3 | Ultra Librarian |
SOT-SC70 (DCK) | 6 | Ultra Librarian |
TO-92 (LP) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.